Set Screw Two-Bolt Flange Metric Bore - SC 2 Bolt Flange Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
2 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/2bolt_flanges/f2b_sc_hm_asmtab.prj},{NB=125882},{SERIES=210},{SS=50},{SS1=50.000000},{PN=125882},{DESCRIPTION=F2B-SC-50M},{W=2.5},{BOD=90.000000},{BW=22.000000},{LF=RE-LUBE},{LF1=1},{A=49.3},{A1=21.4},{B=189.0},{C=51.3},{D=157.2},{F=M16},{F1=18.0},{H=16.0},{J=14.0},{L=61.7},{M=115.8},{N=51.6},{PPATH=f2b_sc_hm_templ.prj},{CAPS=4450},{CAPD=7891}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
LF
Lubrication Feature
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
ⁿ/ₐ
H
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
125875
203
17
125875
F2B-SC-17M
0.3
RE-LUBE
25.4
98.6
29.7
76.2
M10
9.7
8.1
24.4
54.1
28.7
125876
204
20
125876
F2B-SC-20M
0.5
RE-LUBE
31.2
112.0
34.0
89.7
M10
12.7
9.1
28.4
60.5
38.1
125877
205
25
125877
F2B-SC-25M
0.6
RE-LUBE
34.0
124.0
34.8
98.8
M10
13.2
10.7
33.5
69.9
36.6
125878
206
30
125878
F2B-SC-30M
1.0
RE-LUBE
38.6
141.2
39.6
116.6
M10
12.7
12.4
39.9
79.5
39.6
125879
207
35
125879
F2B-SC-35M
1.5
RE-LUBE
43.4
155.7
44.5
130.0
M12
14.2
13.5
46.7
95.3
46.7
125880
208
40
125880
F2B-SC-40M
1.8
RE-LUBE
49.3
171.5
50.0
143.8
M12
14.2
16.0
52.1
104.9
46.5
125881
209
45
125881
F2B-SC-45M
2.2
RE-LUBE
49.3
179.3
50.5
148.3
M14
16.0
15.0
56.4
111.3
48.5
125882
210
50
125882
F2B-SC-50M
2.5
RE-LUBE
49.3
189.0
51.3
157.2
M16
16.0
14.0
61.7
115.8
51.6
124942
211
55
124942
F2B-SC-55M
3.0
RE-LUBE
56.4
219.2
57.9
184.2
M16
17.0
17.3
68.8
133.4
57.7
053883
212
60
053883
F2B-SC-60M
3.4
RE-LUBE
58.7
249.2
60.5
202.2
M22
20.6
16.8
75.4
139.7
62.7
050119
204
20
050119
F2B-SC-20M-NL
0.5
NO-LUBE
31.2
112.0
34.0
89.7
M10
12.7
9.1
28.4
60.5
38.1
124785
205
25
124785
F2B-SC-25M-NL
0.6
NO-LUBE
34.0
124.0
34.8
98.8
M10
13.2
10.7
33.5
69.9
36.6
126102
206
30
126102
F2B-SC-30M-NL
1.0
NO-LUBE
38.6
141.2
39.6
116.6
M10
12.7
12.4
39.9
79.5
39.6
067663
207
35
067663
F2B-SC-35M-NL
1.5
NO-LUBE
43.4
155.7
44.5
130.0
M12
14.2
13.5
46.7
95.3
46.7
126042
208
40
126042
F2B-SC-40M-NL
1.8
NO-LUBE
49.3
171.5
50.0
143.8
M12
14.2
16.0
52.1
104.9
46.5
124282
210
50
124282
F2B-SC-50M-NL
2.5
NO-LUBE
49.3
189.0
51.3
157.2
M16
16.0
14.0
61.7
115.8
51.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表