Eccentric Collar Intermediate Duty Insert Metric Bore - Eccentric Collar Bearing Inserts -(Intermediate Duty)
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXV Intermediate Duty
Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxv_intermediate_duty/inserts/ins_sxv_m.prj},{NB=125647},{SERIES=206},{SS=30},{SS1=30.000000},{PN=125647},{DESCRIPTION=INS-SXV-30M},{WEIGHT=0.3},{A=35.8},{A1=35.800000},{C=17.5},{C1=17.500000},{D=62.0},{D1=62.000000},{J=4.1},{J1=4.100000},{L=44.5},{L1=44.500000},{N=M8 x 1.25},{NDM=8.000000},{KDM=6.647000},{W=8.9},{W1=8.900000},{Y=26.7},{Y1=26.700000},{Z=39.9},{Z1=39.900000},{CAPS=2250},{CAPD=4368}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
C
[mm]
D
[mm]
J
[mm]
L
[mm]
N
Setscrews
ⁿ/ₐ
W
[mm]
Y
[mm]
Z
[mm]
125644
203
17
125644
INS-SXV-17M
0.1
28.7
13.0
40.0
3.8
28.7
M6 x 1
6.6
22.1
24.4
125645
204
20
125645
INS-SXV-20M
0.1
31.0
14.7
47.0
3.8
33.3
M6 x 1
7.6
23.4
28.4
125646
205
25
125646
INS-SXV-25M
0.2
31.0
15.0
52.0
4.1
38.1
M6 x 1
7.6
23.4
33.5
125647
206
30
125647
INS-SXV-30M
0.3
35.8
17.5
62.0
4.1
44.5
M8 x 1.25
8.9
26.7
39.9
125648
207
35
125648
INS-SXV-35M
0.5
38.9
19.1
72.0
5.1
54.1
M8 x 1.25
9.4
29.5
46.7
125649
208
40
125649
INS-SXV-40M
0.8
43.6
22.1
80.0
5.6
60.5
M10 x 1.5
11.0
32.6
52.1
125650
209
45
125650
INS-SXV-45M
0.8
42.9
22.1
85.0
6.4
63.5
M8 x 1.25
10.9
32.0
56.4
125651
210
50
125651
INS-SXV-50M
0.9
43.6
22.1
90.0
6.4
69.9
M10 x 1.5
11.0
32.7
61.7
125652
211
55
125652
INS-SXV-55M
1.2
48.3
23.9
100.0
6.4
76.2
M12 x 1.75
12.0
36.4
68.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表