目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Proximity switch - Accessories
Bahr Modultechnik
Spare parts and accessories
Accessories
Powered by
CAD模型選擇
{bahr_modultechnik/2_spareparts_accessories/2_2_accessories/naeherungschalter.prj},{NB=01001},{IDNR=01001},{TYP=M12},{INFO=Produktdatenblatt},{SA=2},{SP=10 - 30},{AGS=200},{F=PNP Öffner},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Code-No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
SA
Switching
[mm]
SP
Voltage
[V]
AGS
Output
[mA]
F
Function
ⁿ/ₐ
01003
01003
M8
1
10 - 30
200
PNP NC
01004
01004
M8
1
10 - 30
200
PNP NO
01001
01001
M12
2
10 - 30
200
PNP NC
01002
01002
M12
2
10 - 30
200
PNP NO
010014
010014
Q 8x8
2
10 - 35
200
PNP NC
010013
010013
Q 8x8
2
10 - 35
200
PNP NO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表