目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system DSR 120, 160, 200 (Roller unit without drive) - Rail guide positioning systems DS
Bahr Modultechnik
Positioning systems
Rail guide positioning systems DS
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_8_ds_rail/dsr_asmtab.prj},{NB=DSR120000000000400(Q=156)(200,0,156)},{TYP=DSR 120},{BG=120},{Q=156},{HUB=200},{HUBST=0.0},{FPA=0},{STA=0},{INFO=Produktdatenblatt},{A=120},{B=96},{E=78},{H=10},{J=68},{K=79},{M=M 5},{N=M 6},{O=M 6},{P=10},{U=60},{X=10},{W=Wartungsbohrung},{DPL=8},{GG=3.2},{G1=0.71},{YW=50.4},{PPATH=assemblies/dsr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Part number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
E
Distance
[mm]
H
Height
[mm]
J
Height
[mm]
K
Height
[mm]
M
for
ⁿ/ₐ
N
for
ⁿ/ₐ
O
for
ⁿ/ₐ
P
Width
[mm]
U
Height
[mm]
V
Length
[mm]
W
ⁿ/ₐ
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
DSR120000000000400(Q=156)
DSR 120
200
DSR120000000000400(Q=156)
400.000
120
96
78
10
68
79
M 5
M 6
M 6
10
60
146.00
servicing position
3.2
0.71
DSR160000000000440(Q=200)
DSR 160
240
DSR160000000000440(Q=200)
440.000
160
130
90
11
90
106
M 6
M 8
M 8
12
80
160.00
servicing position
7.0
1.50
DSR200000000000520(Q=270)
DSR 200
320
DSR200000000000520(Q=270)
520.000
200
160
140
15
110
129
M 8
M 10
M10
15
100
213.00
servicing position
15.0
2.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表