目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system ELZI 30, 40, 60 - Belt driven positioning systems
Bahr Modultechnik
Positioning systems
Belt driven positioning systems EL
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_3_el_belt/elzi_asmtab.prj},{NB=X-Axis ELZI30000003100490, Y-Axis ELZI30100003100445(200,0,200,0)},{TYP=ELZI 30},{BG=30},{QZ=144},{HUBX=200},{HUBZ=200},{HUBSTX=0},{HUBSTZ=0},{FPA=0},{AV=0},{LX=290},{LZ=245},{INFO=Produktdatenblatt},{A=137},{B=70},{C=51},{D=47},{E=52},{F=42},{G=42},{H=35},{I=15},{J=114},{K=40},{MM=M6},{N=4.2},{OO=M6},{P=55},{R=4},{S=60},{T=0},{U=40},{V=112},{QX=146},{X=26.5},{Y=62.5},{Z=35},{GG=5.2},{G1=0.32/0.18},{ZR=5M15},{VH=120},{ZZ=24},{SZ=10 h6 x 27},{RR=3x3x25},{KPP=9},{DPL=6},{CVF=6},{PE=12},{PZ=27.5},{TYPUL=40},{TYPEL=30},{ZM=13.75},{PPATH=assemblies/elzi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
Type designation
ⁿ/ₐ
QZ
Carriage length
[mm]
LX
Basic length
[mm]
LZ
Basic length
[mm]
LXMAX
Total length X-Axis
[mm]
LZMAX
Total length Z-Axis
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Height
[mm]
I
Length
[mm]
J
Height
[mm]
K
Height
[mm]
MM
for
ⁿ/ₐ
N
Diameter
[mm]
OO
for
ⁿ/ₐ
P
Length
[mm]
R
for
[mm]
S
Distance
[mm]
T
Distance
[mm]
U
Height
[mm]
V
Length
[mm]
QX
Length
[mm]
X
Length
[mm]
Y
Length
[mm]
Z
Distance
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm X-/Z-Axis
[kg]
ZR
Belt
ⁿ/ₐ
VH
Feed per turn
[mm/U]
ZZ
Number of teeth
ⁿ/ₐ
SZ
Ø x length
ⁿ/ₐ
RR
Key
ⁿ/ₐ
KPP
Coupling
ⁿ/ₐ
X-Axis ELZI30000003100490...
ELZI 30
144
290
245
490.000
445.000
X-Axis ELZI30000003100490...
137
70
51
47
52
42
42
35
15
114
40
M6
4.2
M6
55
4
60
0
40
112
146
26.5
62.5
35
5.2
0.32/0.18
5M15
120
24
10 h6 x 27
3x3x25
9
X-Axis ELZI40000004100580...
ELZI 40
165
380
290
580.000
490.000
X-Axis ELZI40000004100580...
187
100
70
55
70
55
58
47
20
125
60
M6
6.6
M6
70
5
70
18
60
122
194
33.0
80.0
50
11.5
0.68/0.3
5M25
160
32
14 h6 x 35
5x5x28
14
X-Axis ELZI60000006100725...
ELZI 60
235
525
425
725.000
625.000
X-Axis ELZI60000006100725...
262
144
110
90
100
80
82
68
20
192
80
M10
8.5
M8
110
6
100
30
80
198
260
50.0
120.0
80
33.0
1.13/0.67
8M30
224
28
22 h6 x 45
6x6x35
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表