目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system ELSZ 30, 40, 60, 60S, 80, 80S, 100, 125 (With widened belt drive) - Belt driven positioning systems
Bahr Modultechnik
Positioning systems
Belt driven positioning systems EL
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_3_el_belt/elsz_riemen_asmtab.prj},{NB=ELSZ60S000007100555(200,0,214)},{TYP=ELSZ 60S HD},{BG=60S},{Q=214},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=170},{B=39},{C=82},{D=68},{E1=30},{E2=108},{F=60},{G=105},{H=100},{I=0},{J=53.0},{JJ=1.00},{K=8.5},{KK=8.5},{MM=-},{N=180},{NN=M8},{O=69},{OO=M8},{P=16},{T=M8},{TT=8},{V=0.0},{GG=7.3},{G1=0.62},{ZR=8M30},{VH=192},{ZZ=24},{S=18 h6 x 45},{R=6x6x40},{KPP=19},{DPL=12},{BGLS=60},{CVF=10},{PZ=51},{YBELT=69.1},{PPATH=assemblies/elsz_riemen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E1
Distance
[mm]
E2
Distance
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Width
[mm]
I
Height
[mm]
J
Height
[mm]
JJ
[mm]
K
Diameter
ⁿ/ₐ
KK
[mm]
MM
for
ⁿ/ₐ
N
Length
ⁿ/ₐ
NN
for
ⁿ/ₐ
O
Distance
[mm]
OO
for
[mm]
P
Length
[mm]
T
Thread
ⁿ/ₐ
TT
[mm]
V
Height
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
ZR
Belt
ⁿ/ₐ
VH
Feed per turn
[mm/U]
ZZ
Number of teeth
ⁿ/ₐ
S
Ø x length
ⁿ/ₐ
R
Key
ⁿ/ₐ
KPP
Coupling
ⁿ/ₐ
ELSZ30000003100410
ELSZ 30 HD
210
ELSZ30000003100410
410.000
70
20
42
37
0
56
32
55
60
0
26.0
0.50
4.2
4.2
-
110
M6
35
M6
12
M5
5
0.0
1.5
0.16
5M15
100
20
10 h6 x 27
3x3x25
9
ELSZ40000004100460
ELSZ 40 HD
260
ELSZ40000004100460
460.000
100
30
58
47
18
66
42
83
80
0
35.0
0.50
6.5
6.5
-
130
M6
47
M6
12
M6
6
0.0
2.7
0.24
5M25
130
26
14 h6 x 35
5x5x28
14
ELSZ60000007100555
ELSZ 60 HD
355
ELSZ60000007100555
555.000
144
39
82
68
30
96
60
105
100
0
49.0
1.00
8.5
8.5
-
180
M8
69
M8
16
M8
8
0.0
6.3
0.62
8M30
192
24
18 h6 x 45
6x6x40
19
ELSZ60S000007100555
ELSZ 60S HD
355
ELSZ60S000007100555
555.000
170
39
82
68
30
108
60
105
100
0
53.0
1.00
8.5
8.5
-
180
M8
69
M8
16
M8
8
0.0
7.3
0.62
8M30
192
24
18 h6 x 45
6x6x40
19
ELSZ80000009100660
ELSZ 80 HD
460
ELSZ80000009100660
660.000
170
60
102
90
40
117
80
140
130
30
70.0
3.05
8.5
8.5
M6
270
M10
88
M10
20
M10
10
10.0
14.0
1.00
8M50
256
32
22 h6 x 45
6x6x40
24
ELSZ80S000009100660
ELSZ 80S HD
460
ELSZ80S000009100660
660.000
190
60
102
90
40
126
80
140
130
30
71.0
2.50
8.5
8.5
M6
270
M10
88
M8
20
M10
10
12.5
15.0
1.00
8M50
256
32
22 h6 x 45
6x6x40
24
ELSZ100000010100775
ELSZ 100 HD
575
ELSZ100000010100775
775.000
230
62
130
110
50
155
100
143
160
29
89.0
4.20
M12
12.0
M10
310
M10
112
M10
30
M10
10
0.0
31.0
1.60
8M70
304
38
30 h6 x 55
8x7x50
28
ELSZ125000114100805
ELSZ 125 HD
605
ELSZ125000114100805
805.000
295
62
165
110
60
200
100
139
180
30
107.5
6.00
M12
12.0
M10
310
M12
140
M12
30
M10
10
0.0
57.4
1.96
8M100
304
38
40 h6 x 55
12x8x50
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Positioning system ELZU 30, 40, 60, 60S, 80, 80S, 100 (Surface portal) - Be...
Bahr Modultechnik
27.02.2023
Positioning system QSZ 60, 80, 100, 125 - Belt drive
Bahr Modultechnik
27.02.2023
Positioning system ELSZ 30, 40, 60, 60S, 80, 80S, 100, 125 (With standard b...
Bahr Modultechnik
27.02.2023
Positioning system ELZ 30, 40, 60, 60S, 80, 80S, 100, 125 (Belt drive) - Be...
Bahr Modultechnik
27.02.2023
Coupling for toothed belt units - Coupling
Bahr Modultechnik
27.02.2023
Positioning system ELSD 40, 60, 60S, 80, 80S, 100 (Belt drive with widened ...
Bahr Modultechnik
27.02.2023
Positioning system MLZ 60, 60S, 80, 80S, 100 - Belt driven positioning syst...
Bahr Modultechnik
27.02.2023
Positioning system ELSD 40, 60, 60S, 80, 80S, 100 (Belt drive with rotary s...
Bahr Modultechnik
27.02.2023
Positioning system DLZ 120, 160, 200 (Belt drive) - DL positioning systems
Bahr Modultechnik
27.02.2023
Coupling - Coupling
Bahr Modultechnik
27.02.2023
Splined shaft EL / ML / EG - DL / DS - Accessories
Bahr Modultechnik
27.02.2023
Positioning system ELZT 40, 60, 60S, 80, 80S, 100 (Telescopic belt drive) -...
Bahr Modultechnik
27.02.2023
Mounting profile EL / ML / Q / L - Accessories
Bahr Modultechnik
27.02.2023
Positioning system DSZ 120, 160, 200 (Belt drive) - Rail guide positioning ...
Bahr Modultechnik
27.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表