PP-RCT E-Socket green
Bänninger
4 PP-RCT
4.04 Fittings electrofusion-socketwelding
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_04_fittings_electrofusion_socket_welding/br_pp_rct_e_muffe.prj},{NB=7HM2140021 PP-RCT Muffe D110 (High)},{ARTNR=7HM2140021},{ZN=1.8270B-14},{LOG=High},{KD=110},{L=142},{H=155},{SDR=7.4},{D=139},{D1=146.0},{KD1=17.0},{KD2=10},{KD3=6/5,5},{KD31=6.0},{KD32=5.5},{KD4=5},{KD5=3.0},{KL1=85.0},{KL2=17.0},{KL3=107.0},{KL4=15.0},{KL5=15.0},{KL6=18.0},{KL7=3.0},{KL8=10.0},{KL9=13},{KL10=29.0},{KL11=44.0},{KL12=52.0},{KA=7},{KA1=30},{GW=0.800},{VE1=1},{VE2=-},{DP=1.0},{R=0.57},{RMS=24},{WT=250},{CT=20},{GTIN=4041941076842},{CERT1=},{CERT2=●},{CERT3=●},{CERT4=●},{CERT5=●},{CERT6=●},{CERT7=●},{WERK=PP-RCT},{PRODUCT=Muffe}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Article Number
ⁿ/ₐ
KD
d
[mm]
L
[mm]
H
[mm]
SDR
ⁿ/ₐ
GW
Weight
[kg]
VE1
PU1
ⁿ/ₐ
VE2
PU2
ⁿ/ₐ
DP
Druck ● Pressure
ⁿ/ₐ
R
R (23°C)
[Ohm]
RMS
[Volt]
WT
Welding time
[sec]
CT
Cooling time
[min]
GTIN
ⁿ/ₐ
7HM2060021 PP-RCT Muffe D...
7HM2060021
20
70
50
7.4
0.040
1
-
1.0
0.76
11
65
10
4041941076767
7HM2070021 PP-RCT Muffe D...
7HM2070021
25
70
55
7.4
0.050
1
-
1.0
0.76
13
55
10
4041941076774
7HM2080021 PP-RCT Muffe D...
7HM2080021
32
80
64
7.4
0.070
1
-
1.0
1.25
20
55
10
4041941076781
7HM2090021 PP-RCT Muffe D...
7HM2090021
40
90
72
7.4
0.100
1
-
1.0
1.90
24
105
10
4041941076798
7HM2100021 PP-RCT Muffe D...
7HM2100021
50
100
86
7.4
0.160
1
-
1.0
1.41
24
150
15
4041941076804
7HM2110021 PP-RCT Muffe D...
7HM2110021
63
107
100
7.4
0.260
1
-
1.0
0.85
24
145
15
4041941076811
7HM2120021 PP-RCT Muffe D...
7HM2120021
75
121
115
7.4
0.410
1
-
1.0
0.79
24
165
20
4041941076828
7HM2130021 PP-RCT Muffe D...
7HM2130021
90
131
132
7.4
0.510
1
-
1.0
0.76
24
210
20
4041941076835
7HM2140021 PP-RCT Muffe D...
7HM2140021
110
142
155
7.4
0.800
1
-
1.0
0.57
24
250
20
4041941076842
7HM2150021 PP-RCT Muffe D...
7HM2150021
125
151
171
7.4
0.950
1
-
1.0
1.16
40
180
20
4041941076859
7HM2170021 PP-RCT Muffe D...
7HM2170021
160
172
208
7.4
1.300
1
-
1.0
0.84
40
270
30
4041941076866
7HM2190021 PP-RCT Muffe D...
7HM2190021
200
203
265
7.4
1.900
1
-
0.8
0.70
40
270
30
4041941076873
7HM2210021 PP-RCT Muffe D...
7HM2210021
250
244
327
7.4
4.500
1
-
0.8
0.54
40
480
30
4041941076880
7HM3230021 PP-RCT Muffe D...
7HM3230021
315
284
409
9.0
10.800
A
-
0.8
0.51
40
600
30
4041941076897
7HM4230021 PP-RCT Muffe D...
7HM4230021
315
284
409
11.0
10.810
1
-
0.8
0.51
40
600
30
7HM4240021 PP-RCT Muffe D...
7HM4240021
355
312
430
11.0
11.750
1
-
0.8
0.50
40
600
30
4041941076903
7HM6250021 PP-RCT Muffe D...
7HM6250021
400
340
470
17.0
14.500
1
-
0.8
0.55
42
800
30
4041941076910
7HM5260021 PP-RCT Muffe D...
7HM5260021
450
350
518
13.6
18.700
1
-
0.8
0.67
44
800
40
4041941076927
7HM5270021 PP-RCT Muffe D...
7HM5270021
500
359
585
13.6
25.000
1
-
0.8
4041941076934
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表