BR PP-RCT-Stainless steel Transition-Union female-thread-cyl flat-gasket-EPDM 20°C/1.0MPa green
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Unions
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_06/br_pp_rct_v2a_verschraubung_flachdichtring.prj},{NB=7V51084611 PP-RCT Ü-Verschraubung D32 (High)},{ARTNR=7V51084611},{LOG=High},{ZN=1.8542gB-8-08},{KD=32},{G=1 1/2\"},{G1=47.803},{R=1\"},{R1=33.249},{D=41.5},{KD1=27.0},{KD2=30.29},{L=55},{KZ1=37.0},{KL1=22},{KL2=23},{KL3=29},{KZ=37.0},{KL4=3},{L1M=18.0},{LGEW=17},{SW1=53},{SW2=38},{GW=0.284},{VE1=-},{VE2=30},{GTIN=4041941074053},{CERT1=},{CERT2=},{CERT3=},{CERT4=},{WERK=PP-RCT},{PRODUCT=Ü-Verschraubung},{LN=12.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Artikel Nr.
ⁿ/ₐ
DXRP
d x Rp
ⁿ/ₐ
G
ⁿ/ₐ
L
[mm]
KL2
l2
[mm]
KL3
l3
[mm]
KZ
z
[mm]
SW1
[mm]
SW2
[mm]
GW
Gewicht
[kg]
VE1
PU1
ⁿ/ₐ
VE2
PU2
ⁿ/ₐ
GTIN
ⁿ/ₐ
7V51064311 PP-RCT Ü-Versc...
7V51064311
20 x 1/2"
1"
47
21
23
32.0
38
25
0.129
-
50
4041941074039
7V51074511 PP-RCT Ü-Versc...
7V51074511
25 x 3/4"
1 1/4"
50
21
26
33.0
47
31
0.223
-
35
4041941074046
7V51084611 PP-RCT Ü-Versc...
7V51084611
32 x 1"
1 1/2"
55
23
29
37.0
53
38
0.284
-
30
4041941074053
7V51094711 PP-RCT Ü-Versc...
7V51094711
40 x 1 1/4"
2"
61
29
29
40.0
66
47
0.458
-
25
4041941074060
7V51104811 PP-RCT Ü-Versc...
7V51104811
50 x 1 1/2"
2 1/4"
70
36
31
46.0
72
53
0.558
-
25
4041941074077
7V51115011 PP-RCT Ü-Versc...
7V51115011
63 x 2"
2 3/4"
81
42
36
54.0
89
66
0.928
-
20
4041941074084
7V51125311 PP-RCT Ü-Versc...
7V51125311
75 x 2 1/2
3 1/2
84
35
46
54.0
110
82
1.510
-
8
4041941079058
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表