BR PP-RCT-Bronze/LFB Transition-Elbow 90° male-thread-con green
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Transitions
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_04/br_pp_rct_rg_lfb_u_winkel_90_ag_keg.prj},{NB=7L21077311 PP-RCT Winkel D25 x 1/2\" (High)},{ARTNR=7L21077311},{LOG=High},{ZN=1.8092gB-7-04},{DXRP=25 x 1/2\"},{RP=20.95500},{D=34},{KL1=32},{KL2=49},{KZ1=14},{KZ2=36},{SW=36},{KL3=22.5},{KL4=24},{KL5=15.0},{KDI=13.5},{KDIGEW=15.0},{KLM=18.5},{LGEW=13},{KD1M=24.3},{KD2M=25},{RI=13.5},{D1=35.0},{D2=25},{ESW=38.0},{GW=0.095},{VE1=10},{VE2=60},{GTIN=4041941077726},{CERT1=●},{CERT2=●},{CERT3=●},{WERK=PP-RCT},{PRODUCT=Winkel},{R=1/2\"}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Artikel Nr.
ⁿ/ₐ
DXRP
d x Rp
ⁿ/ₐ
D
[mm]
KL1
l1
[mm]
KL2
l2
[mm]
KZ1
z1
[mm]
KZ2
z2
[mm]
SW
[mm]
GW
Gewicht
[kg]
VE1
PU1
ⁿ/ₐ
VE2
PU2
ⁿ/ₐ
GTIN
ⁿ/ₐ
CERT1
DINplus P1R0341
ⁿ/ₐ
CERT2
ÖVGW W 1.439
ⁿ/ₐ
CERT3
W LIC. 22097
ⁿ/ₐ
7L21067311 PP-RCT Winkel ...
7L21067311
20 x 1/2"
29
28
49
13
36
36
0.079
10
70
4041941077702
●
●
●
7L21067511 PP-RCT Winkel ...
7L21067511
20 x 3/4"
34
32
54
18
40
44
0.110
10
40
4041941077719
●
●
●
7L21077311 PP-RCT Winkel ...
7L21077311
25 x 1/2"
34
32
49
14
36
36
0.095
10
60
4041941077726
●
●
●
7L21077511 PP-RCT Winkel ...
7L21077511
25 x 3/4"
34
32
54
14
40
44
0.110
10
40
4041941077733
●
●
●
7L21087511 PP-RCT Winkel ...
7L21087511
32 x 3/4"
43
38
59
20
45
44
0.120
10
30
4041941077740
●
●
●
7L21087611 PP-RCT Winkel ...
7L21087611
32 x 1"
43
38
64
20
48
51
0.180
10
50
4041941077757
●
●
●
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表