目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
M41, M48 - Foot mounting
Aventics
Rodless cylinders
Rodless cylinders
Accessories
Cylinder mountings
Powered by
CAD模型選擇
{aventics/rodless_cylinders/rodless_cylinders/accessories/cylinder_mount/foot_mou_m41_m48.prj},{NB=R40200340350},{IDNR=},{CNSORDERNO=R402003403},{D=50},{FORSER=RTC-BV, RTC-CG, RTC-HD},{WD1=13.0},{W5=40},{W7=80},{W8=0},{CNSMASSEXACT=0.20},{FIG=Fig. 1},{DQ=2},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
FORSER
For series
ⁿ/ₐ
WD1
Diameter
[mm]
W5
Length
[mm]
W7
Length
[mm]
W8
Length
[mm]
CNSMASSEXACT
Weight
[kg]
DQ
Delivery quantyti
[piece]
R402003401
R402003401
RTC-BV, RTC-CG, RTC-HD
6.8
30
60
0
0.05
2
R402003402
R402003402
RTC-BV, RTC-CG, RTC-HD
8.8
30
60
0
0.07
2
R402003403
R402003403
RTC-BV, RTC-CG, RTC-HD
13.0
40
80
0
0.20
2
R402003404
R402003404
RTC-BV, RTC-CG, RTC-HD
6.8
0
0
30
0.03
4
R402003405
R402003405
RTC-BV, RTC-CG, RTC-HD
8.8
0
0
30
0.04
4
R402005912
R402005912
RTC-BV, RTC-CG, RTC-HD
13.0
0
0
40
0.04
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表