目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
MF1 - End cover mounting
Aventics
Rodless cylinders
Rodless cylinders
Accessories
Cylinder mountings
Powered by
CAD模型選擇
{aventics/rodless_cylinders/rodless_cylinders/accessories/cylinder_mount/end_cov_mou_mf1.prj},{NB=R40200272932},{IDNR=},{CNSORDERNO=R402002729},{D=32},{FORSER=RTC-BV, RTC-CG, RTC-HD},{W4=26},{W6=19.0},{W7=26.8},{WD2=M8},{WD2X=8},{CNSMASSEXACT=0.3},{DQ=2},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
FORSER
For series
ⁿ/ₐ
W3
Width
[mm]
W4
Width
[mm]
W6
Length
[mm]
W7
Length
[mm]
WD2
Thread
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
DQ
Delivery quantyti
[piece]
R402002728
R402002728
RTC-BV, RTC-CG, RTC-HD
8
18
13.5
19.8
M6
0.2
2
R402002729
R402002729
RTC-BV, RTC-CG, RTC-HD
16
26
19.0
26.8
M8
0.3
2
R402002730
R402002730
RTC-BV, RTC-CG, RTC-HD
11
70
22.0
32.7
M12
0.4
2
R402002731
R402002731
RTC-BV, RTC-CG, RTC-HD
31
50
22.0
32.7
M12
0.5
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表