目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Adjustable stop acc
Aventics
Rodless cylinders
Rodless cylinders
Accessories
Cylinder mountings
Powered by
CAD模型選擇
{aventics/rodless_cylinders/rodless_cylinders/accessories/cylinder_mount/adj_stop_asmtab.prj},{NB=2772016000_acc},{IDNR=},{CNSORDERNO=2772016000},{FORSER=RTC-SB},{D=16},{E=±5},{L=79},{S=M12x1},{SX=12},{P=1.0},{CNSMAT=Aluminium black anodized},{CNSMASSEXACT=0.41},{VER=1},{PPATH=adj_stop/assembly/adj_stop_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
FORSER
For series
ⁿ/ₐ
D
Piston diameter
[mm]
E
ⁿ/ₐ
L
Length
[mm]
S
Thread
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
2772016000_acc
2772016000
RTC-SB
16
±5
79
M12x1
Aluminium black anodized
0.41
2772025000_acc
2772025000
RTC-SB
25
±5
79
M12x1
Aluminium black anodized
0.59
2772032000_acc
2772032000
RTC-SB
32
±10
127
M14x1.5
Aluminium black anodized
0.94
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表