目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
BT - L port type
ASOH
Aceball
3W
Powered by
CAD模型選擇
{asoh/aceball/3w/bt_asmtab.prj},{NB=BT-2333 (OP)L},{IDNR=},{CNSORDERNO=BT-2333},{TL=P},{TC=R},{DOL=H},{POH=OP},{PT=L},{SD=8},{A=3/8},{L=57},{L1=28.5},{L2=35},{H=31},{PPATH=config/bt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
PT
Port type
ⁿ/ₐ
SD
Diameter
[mm]
A
Thread
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
H
[mm]
BT-1111L
BT-1111
L
6
1/8
49
24.5
28
29
BT-1222L
BT-1222
L
6
1/4
49
24.5
28
29
BT-2333L
BT-2333
L
8
3/8
57
28.5
35
31
BT-3111L
BT-3111
L
6
1/8
49
24.5
35
29
BT-3222L
BT-3222
L
6
1/4
49
24.5
35
29
BT-4333L
BT-4333
L
8
3/8
57
28.5
43
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表