KA-2020 - Rod ends: Roller bearing
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Antifriction bearing
Rod ends
Roller Bearing
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/ball_bearings/rod_ends/roller_bearings/ka_2020_asmtab.prj},{NB=ASKUBAL KA 20203-ZZ(0-0)},{IDNR=},{GD=},{DEC=1},{IA=1},{POS=0},{POS2=0},{D=16},{B=21},{C1=15},{D1=18.70},{D2=43},{H=66},{L1=37},{L2=87.5},{DR=650},{ALPHA=7},{GEW=0.185},{DIN=12240-4 Dimension series K},{ECCN=84828000},{INFO=Infotext},{PPATH=parts/ka_asmtpl.prj},{BDX=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
AN
Product description
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D3
d3
[mm]
B
[mm]
C1
[mm]
D1
d1
[mm]
D2
d2 max.
[mm]
H
h
[mm]
L1
l1 min.
[mm]
L2
l2
[mm]
DR
Limiting speed
[min-1]
TD
Load rating bearing dynamic C
[kN]
TS
Load rating roller bearing static C0
[kN]
ALPHA
Tilt angle α
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL KA 20202-ZZ
KA 20202-ZZ
104308
12
M12
16
12
14.60
33
54
32
70.5
950
9.55
7.70
7
0.105
12240-4 Dimension series ...
84828000
ASKUBAL KA 20203-ZZ
KA 20203-ZZ
104384
16
M16
21
15
18.70
43
66
37
87.5
650
9.55
8.10
7
0.185
12240-4 Dimension series ...
84828000
ASKUBAL KA 20204-ZZ
KA 20204-ZZ
104388
20
M20x1.5
25
18
24.15
51
78
45
104.5
550
14.99
13.40
7
0.280
12240-4 Dimension series ...
84828000
ASKUBAL KA 20205-ZZ
KA 20205-ZZ
104392
25
M24x2
31
22
29.80
61
94
55
124.5
400
23.12
21.85
5
0.580
12240-4 Dimension series ...
84828000
ASKUBAL KA 20206-ZZ
KA 20206-ZZ
104399
30
M30x2
37
25
35.60
71
110
66
145.5
300
28.82
26.20
7
0.880
12240-4 Dimension series ...
84828000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表