UCFL - UCFL 200
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Square flange units
Cast iron version
Powered by
CAD模型選擇
{askubal/bearing_units/square_flange_units/cast_iron_version/ucfl_200_asmtab.prj},{NB=ASK UCFL 204},{IDNR=},{BD=UCFL 204},{ARTNR=503680},{BM=20},{A=113},{E=90},{I=15},{G=11},{L=25.5},{S=12},{B=60},{Z=33.3},{BI=31.0},{N=12.7},{BS=M10},{TD=12.80},{TS=6.60},{GEW=0.41},{ECCN=84832000},{PPATH=fl_200/ucfl_200_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
A
a
[mm]
E
e
[mm]
I
i
[mm]
G
g
[mm]
L
l
[mm]
S
s
[mm]
B
b
[mm]
Z
[mm]
BI
Bi
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK UCFL 201
UCFL 201
508832
12
113
90
15
11
25.5
12
60
33.3
31.0
12.7
M10
12.80
6.60
0.45
84832000
ASK UCFL 202
UCFL 202
508833
15
113
90
15
11
25.5
12
60
33.3
31.0
12.7
M10
12.80
6.60
0.44
84832000
ASK UCFL 203
UCFL 203
506042
17
113
90
15
11
25.5
12
60
33.3
31.0
12.7
M10
12.80
6.60
0.43
84832000
ASK UCFL 204
UCFL 204
503680
20
113
90
15
11
25.5
12
60
33.3
31.0
12.7
M10
12.80
6.60
0.41
84832000
ASK UCFL 205
UCFL 205
503700
25
130
99
16
13
27.0
16
68
35.8
34.1
14.3
M14
14.00
7.85
0.58
84832000
ASK UCFL 206
UCFL 206
503723
30
148
117
18
13
31.0
16
80
40.2
38.1
15.9
M14
19.45
11.25
0.86
84832000
ASK UCFL 207
UCFL 207
503741
35
161
130
19
14
34.0
16
90
44.4
42.9
17.5
M14
25.70
15.20
1.08
84832000
ASK UCFL 208
UCFL 208
503753
40
175
144
21
14
36.0
16
100
51.2
49.2
19.0
M14
29.50
18.10
1.44
84832000
ASK UCFL 209
UCFL 209
503763
45
188
148
22
15
38.0
19
108
52.2
49.2
19.0
M16
32.70
20.90
1.74
84832000
ASK UCFL 210
UCFL 210
503773
50
197
157
22
15
40.0
19
115
54.6
51.6
19.0
M16
35.00
23.20
2.10
84832000
ASK UCFL 211
UCFL 211
506051
55
224
184
25
18
43.0
19
130
58.4
55.6
22.2
M16
43.30
29.20
2.91
84832000
ASK UCFL 212
UCFL 212
506052
60
250
202
29
18
48.0
23
140
68.7
65.1
25.4
M20
47.70
32.80
3.74
84832000
ASK UCFL 213
UCFL 213
506053
65
258
210
30
22
50.0
23
155
69.7
65.1
25.4
M20
57.20
40.00
4.57
84832000
ASK UCFL 214
UCFL 214
507065
70
265
216
31
22
54.0
23
160
75.4
74.6
30.2
M20
62.10
44.80
5.11
84832000
ASK UCFL 215
UCFL 215
507066
75
275
225
34
22
56.0
23
165
78.5
77.8
33.3
M20
66.20
49.30
5.37
84832000
ASK UCFL 216
UCFL 216
507067
80
290
233
34
22
58.0
25
180
83.3
82.6
33.3
M22
72.60
53.30
7.20
84832000
ASK UCFL 218
UCFL 218
507068
90
320
265
40
24
68.0
25
205
96.3
96.0
39.7
M22
96.00
71.10
10.51
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表