Ball Valve Type 21 - JIS10K, Flanged End
ASAHI YUKIZAI CORPORATION
Manual valves
Ball valves
Ball Valve Type 21
JIS
Powered by
CAD模型選擇
{asahi/av_valve/ball_valves/bv_type_21/jis/bv21_jis10k_flange_asmtab.prj},{NB=V2ALVUEF1032},{CNSORDERNO=V2ALVUEF1032},{NDMM=32},{NDINCH=11/4},{MAT=U-PVC},{MD=32},{MDC=0.0},{D1=82},{D2=48},{D3=30},{D4=19.0},{C1=42},{H=80.5},{H1=47},{H2=52.5},{H3=8},{H4=3},{H5=10},{A=121},{S=15.0},{S1=30},{S2=9.0},{S3=15},{ME=5.5},{D=135},{C=100},{MN=4},{MH=19},{L=190},{ML=16},{VAR1=0.0},{PPATH=../../../jis/parts_21_23_14/bv21/jis10k_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MAT
Matrial
ⁿ/ₐ
MD
[mm]
MDC
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
C1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
A
[mm]
S
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
ME
[mm]
D
JIS10K
[mm]
C
JIS10K
[mm]
MN
JIS10K
[mm]
MH
JIS10K
[mm]
L
[mm]
ML
[mm]
V2ALVUEF1015
V2ALVUEF1015
15
1/2
U-PVC
15
0.0
48
42
25
13.5
36
51.5
29
30.0
6
3
8
92
10.5
19
7.3
11
5.5
95
70
4
15
143
12
V2ALVUEF1020
V2ALVUEF1020
20
3/4
U-PVC
20
0.0
60
42
25
15.0
36
59.5
35
36.5
6
3
10
100
11.0
19
7.3
11
5.5
100
75
4
15
172
14
V2ALVUEF1025
V2ALVUEF1025
25
1
U-PVC
25
0.0
70
42
25
15.0
36
68.0
39
43.5
6
3
10
110
11.0
19
7.3
11
5.5
125
90
4
19
187
14
V2ALVUEF1032
V2ALVUEF1032
32
11/4
U-PVC
32
0.0
82
48
30
19.0
42
80.5
47
52.5
8
3
10
121
15.0
30
9.0
15
5.5
135
100
4
19
190
16
V2ALVUEF1040
V2ALVUEF1040
40
11/2
U-PVC
40
0.0
100
57
35
23.0
50
89.0
55
61.0
10
3
12
131
18.0
30
9.0
15
6.5
140
105
4
19
212
16
V2ALVUEF1050
V2ALVUEF1050
50
2
U-PVC
51
0.0
126
57
35
23.0
50
102.5
66
72.5
10
3
12
159
18.0
30
9.0
15
6.5
155
120
4
19
234
16
V21LVUEF1065
V21LVUEF1065
65
21/2
U-PVC
65
58.0
133
81
55
30.0
70
126.0
72
85.0
13
3
16
200
24.0
48
9.0
6
9.0
175
140
4
19
261
18
V21LVUEF1080
V21LVUEF1080
80
3
U-PVC
78
68.5
152
81
55
30.0
70
140.0
85
94.0
13
3
19
240
24.0
55
11.0
7
9.0
185
150
8
19
306
18
V21LVUEF1100
V21LVUEF1100
100
4
U-PVC
100
90.0
210
116
70
40.0
102
178.0
110
126.0
16
3
23
300
34.0
65
11.0
8
11.0
210
175
8
19
374
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表