Control Valve (Air to open)
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Control valves
Control valve, Pneumatic actuated Type AV
Powered by
CAD模型選擇
{asahi/au_valve/air_control_valves/pne_contv_av/air_to_open_asmtab.prj},{NB=ACVVGUEFA01501},{CNSORDERNO=ACVVGUEFA01501},{STD=ANSI},{NDMM=15},{NDINCH=1/2},{A=229},{A1=89},{A2=150},{A3=90},{P=1/4},{L=160},{T=12},{D1=-},{H=429},{H1=51},{VERS=1},{PPATH=../../control_valve_air_type/parts_air_to_open/double_acting_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
P
[mm]
L
[mm]
T
[mm]
D1
[mm]
H
[mm]
H1
[mm]
ACVVGUEF101501
ACVVGUEF101501
JIS
15
1/2
259
89
150
90
1/4
160
12
-
429
51
ACVVGUEF102501
ACVVGUEF102501
JIS
25
1
229
89
150
90
1/4
184
14
-
467
63
ACVVGUEF105001
ACVVGUEF105001
JIS
50
2
256
229
-
-
1/4
200
16
147
469
77.5
ACVVGUEF106501
ACVVGUEF106501
JIS
80
3.15
261
230
-
-
1/4
240
18
147
562
92.5
ACVVGUEF110001
ACVVGUEF110001
JIS
100
4
266
230
-
-
1/4
290
18
208
611
105
ACVVGUEFA01501
ACVVGUEFA01501
ANSI
15
1/2
229
89
150
90
1/4
160
12
-
429
51
ACVVGUEFA02501
ACVVGUEFA02501
ANSI
25
1
229
89
150
90
1/4
184
14
-
467
63
ACVVGUEFA05001
ACVVGUEFA05001
ANSI
50
2
256
229
-
-
1/4
200
16
147
469
76
ACVVGUEFA06501
ACVVGUEFA06501
ANSI
80
3.15
-
-
-
-
1/4
240
-
-
420
-
ACVVGUEFA10001
ACVVGUEFA10001
ANSI
100
4
-
-
-
-
1/4
290
-
-
477
-
ACVVGUEFD01501
ACVVGUEFD01501
DIN
15
1/2
259
89
150
90
1/4
160
12
-
429
51
ACVVGUEFD02501
ACVVGUEFD02501
DIN
25
1
229
89
150
90
1/4
184
14
-
467
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表