目錄: Anderson Negele America
Created: 15.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
SV - RSV Pressure Transmitter
Anderson Negele America
Biopharmaceutical
Powered by
CAD模型選擇
{anderson/biopharmaceutical/sv_asmtab.prj},{NB=SV025M00201200},{PC=SV},{DF=Electropolished (R 8)},{PPATH=sv_asmtpl.prj},{ACC=±0.5% of span, full scale, for standard ranges except those below 0-50 psig (±1.0% full scale. All vacuum/pressure ranges and psia ranges are ±1.0%)},{OR=2 times base range},{TLPTR=20° – 275°F (Up to 325°F if horizontal mount)},{TLPTE=±0.1 psig/5.5°C (10°F)},{TLATO=-17.8° – 48.9°C (0° – 120°F)},{TLST=-40° – 65°C (-40° – 149°F)},{RT=200 mSec},{CS=±0.3% of calibrated range/6 months},{HUM=100% Condensing},{SV=9-32 VDC (Absolute), 24 VDC Nominal regulated or unregulated 14-37 VDC (Absolute) with display},{OUT=4-20 mA DC},{EC=Cable gland or M12},{MATHM=304 SS},{R=025},{EU=M},{FIT=002},{DV=0},{DM=1},{CL=00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
PC
Product Code
ⁿ/ₐ
DF
Diaphragm Finish
ⁿ/ₐ
SV025M00201200
SV025M00201200
SV
Electropolished (R 8)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表