C 091 D - Male cable connector
Amphenol
C091 - M16 Circular Connectors
C091D Circular Connectors
Powered by
CAD模型選擇
{amphenol/c091_m16_circular_connectors/c091d_circular_connectors/male_cable_connector.prj},{NB=C09111H0140012U},{PN=C09111H0140012U},{TYPE=Straight},{CD=6-8},{NOC=14-a},{PL=without contact},{TC=C09111H0140012U},{INFO=PDF},{CNS_ELECTRO_MATERIAL=brass nickel-plated},{AAN521=Grey},{DESCRIPTION_SHORT=M16-D Circular Connectors},{W=0.009},{DESCRIPTION_LONG=Male cable connector 14 pole IP67; crimp; straight; screw locking},{PZX=014},{TER=11},{TYPEX=H},{KO=001},{GEW=0.000},{PZVER=14},{VERS=2},{AAO677=Amphenol},{MANUFACTURER_URL=https://www.amphenol-industrial.de/en},{AAQ326=https://www.amphenol-industrial.de/en/C09111H0140012U/Male-cable-connector-14-pole-IP67-crimp-straight-screw-locking/p5813},{AAO676=C09111H0140012U}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CD
for cable diameter
[mm]
NOC
Number of contacts
ⁿ/ₐ
PL
Plating
ⁿ/ₐ
TC
ⁿ/ₐ
C09131H0031002U
C09131H0031002U
Straight
4-6
03-a
Silver
C09131H0031002U
C09131H0032002U
C09131H0032002U
Straight
4-6
03-a
Gold
C09131H0032002U
C09111H0030002U
C09111H0030002U
Straight
4-6
03-a
without contact
C09111H0030002U
C09131H0041002U
C09131H0041002U
Straight
4-6
04-a
Silver
C09131H0041002U
C09131H0042002U
C09131H0042002U
Straight
4-6
04-a
Gold
C09131H0042002U
C09111H0040002U
C09111H0040002U
Straight
4-6
04-a
without contact
C09111H0040002U
C09131H0051002U
C09131H0051002U
Straight
4-6
05-a
Silver
C09131H0051002U
C09131H0052002U
C09131H0052002U
Straight
4-6
05-a
Gold
C09131H0052002U
C09111H0050002U
C09111H0050002U
Straight
4-6
05-a
without contact
C09111H0050002U
C09131H1051002U
C09131H1051002U
Straight
4-6
05-b
Silver
C09131H1051002U
C09131H1052002U
C09131H1052002U
Straight
4-6
05-b
Gold
C09131H1052002U
C09111H1050002U
C09111H1050002U
Straight
4-6
05-b
without contact
C09111H1050002U
C09131H0061002U
C09131H0061002U
Straight
4-6
06-a
Silver
C09131H0061002U
C09131H0062002U
C09131H0062002U
Straight
4-6
06-a
Gold
C09131H0062002U
C09111H0060002U
C09111H0060002U
Straight
4-6
06-a
without contact
C09111H0060002U
C09131H0071002U
C09131H0071002U
Straight
4-6
07-a
Silver
C09131H0071002U
C09131H0072002U
C09131H0072002U
Straight
4-6
07-a
Gold
C09131H0072002U
C09111H0070002U
C09111H0070002U
Straight
4-6
07-a
without contact
C09111H0070002U
C09131H1071002U
C09131H1071002U
Straight
4-6
07-b
Silver
C09131H1071002U
C09131H1072002U
C09131H1072002U
Straight
4-6
07-b
Gold
C09131H1072002U
C09111H1070002U
C09111H1070002U
Straight
4-6
07-b
without contact
C09111H1070002U
C09131H0081002U
C09131H0081002U
Straight
4-6
08-a
Silver
C09131H0081002U
C09131H0082002U
C09131H0082002U
Straight
4-6
08-a
Gold
C09131H0082002U
C09111H0080002U
C09111H0080002U
Straight
4-6
08-a
without contact
C09111H0080002U
C09131H0121002U
C09131H0121002U
Straight
4-6
12-a
Silver
C09131H0121002U
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表