目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6370 ZAR - Cover ring for clamping modules
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Accessories ZERO-POINT SYSTEMS
Powered by
CAD模型選擇
{amf/zps/397_zubehoer/amf6370zar.prj},{NB=AMF550282},{BESTNR=550282},{GR=10.3},{PDF=PDF},{GEW=4},{B1=0.200},{D1=74.500},{D2=101.500},{CTN=40169300},{EAN=4020772000134},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
550281
550281
10.2
4
40169300
4020772550288
yes
no
14.06.2023
yes
550282
550282
10.3
4
40169300
4020772000134
yes
no
14.06.2023
yes
550283
550283
10
4
40169300
4020772000141
yes
no
14.06.2023
yes
550284
550284
20
5
40169300
4020772000158
yes
no
14.06.2023
yes
550285
550285
40
6
40169300
4020772000165
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表