目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7800VPE - Vaccum generator, external
AMF - ANDREAS MAIER Fellbach
Vacuum clamping systems
Powered by
CAD模型選擇
{amf/vsp/amf7800vpe.prj},{NB=AMF376434},{BESTNR=376434},{MAXV=93},{MAXS=21.8},{BDV=3.5},{VA=6},{PA=6},{GEW=47},{CTN=84149000},{EAN=4020772376437},{VERSVA=6},{SW=14},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2023年10月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
AMF 7800VPE10K - Venturi nozzle connection set
AMF - ANDREAS MAIER Fellbach
03.07.2024
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
MAXV
max. vacuum
[%]
MAXS
max. suction
[l/min.]
BDV
Operating pressure for max. vacuum
[bar]
VA
Vacuum connection Outside dia.
[mm]
PA
Pneum. connection Outside dia.
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
376434
376434
93
21.8
3.5
6
6
47
84149000
4020772376437
yes
no
14.06.2023
yes
563548
563548
92
48.8
3.5
10
10
200
84149000
4020772531454
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表