目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6800B - Vertical toggle clamp, black, with horizontal base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Black toggle clamps for optical measurement technology
Powered by
CAD模型選擇
{amf/scsp/907_opmt/amf6800b_assmtab.prj},{NB=AMF90175_0_9},{BESTNR=90175},{GR=1},{PDF=PDF},{F1=0.6},{F2=1.1},{AS=M5 x 38},{VERSA=538},{GEW=105},{WB=0},{W1=95},{W2=95},{A=5},{B=39},{C=16},{D=4.5},{E=18},{VB=9.0},{F=6.0},{H=19},{H1=97.5},{HWMIN=-3.7},{HWMAX=1.6},{K=5.5},{L=-},{L1=61.0},{L2=58.0},{M=22,5 - 26},{M1=-},{N=34},{P=27},{CTN=84662020},{EAN=4020772090173},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6800b_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
W1
Angle ALPHA (α)
[°]
W2
Angle Alpha 2 (α2)
[°]
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
HWMIN
[mm]
HWMAX
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
M1
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
90167
90167
0
0.5
0.7
M4 x 34,5
60
95
95
4
32
8.5-13.5
4.5
14
5.5
18
81.0
-4.0
6.5
5.5
-
49.0
50.0
23
-
32
22
84662020
4020772090166
yes
no
14.06.2023
yes
90175
90175
1
0.6
1.1
M5 x 38
105
95
95
5
39
16
4.5
18
6.0
19
97.5
-3.7
1.6
5.5
-
61.0
58.0
22,5 - 26
-
34
27
84662020
4020772090173
yes
no
14.06.2023
yes
90183
90183
2
0.8
1.2
M6 x 46
175
105
60
6
52
20
5.5
25
11.0
23
140.0
-4.4
4.4
6.0
12.5
78.0
80.0
23 - 31
25.5 - 28.5
43
32
84662020
4020772090180
yes
no
14.06.2023
yes
90191
90191
3
1.2
2.5
M8 x 63
410
105
60
8
79
20
7.5
36
19.0
33
188.0
-2.8
7.0
7.5
-
111.5
111.5
32,5
-
46
35
84662020
4020772090197
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表