目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6832SY - Horizontal toggle clamp with safety latch, open clamping arm and horizontal base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Toggle clamps with safety latch
Powered by
CAD模型選擇
{amf/scsp/905_s_serie/amf6832sy_assmtab.prj},{NB=AMF557209_119},{BESTNR=557209},{GR=3},{PDF=PDF},{HANDGRIFF=gelb},{VERSCLR=2},{GRIFF2=schwarz},{VERSGR2=46},{F1=1.8},{F2=2.5},{AS=M8 x 45},{VERSAS=845},{GEW=390},{ALPHA=90},{POS=1},{A=8.0},{B=73},{C=25.7},{D=6.5},{D1=5.1},{E=38.0},{VB=19.0},{F=14},{H=49},{H1=65},{H2=86},{HWMIN=14.5},{HWMAX=26.0},{I=15.0},{K=7.00},{L=13.0},{L1=206},{M=37.5-42.5},{M1=42},{O=6},{P=50},{CTN=84662020},{EAN=4020772093198},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{ARTNR=AMF 6832S-3},{PPATH=amf6832s_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
GRIFF2
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
H2
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
[mm]
K
[mm]
L
[mm]
L1
[mm]
M
[mm]
M1
[mm]
O
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557209
557209
3
yellow
black
1.8
2.5
M8 x 45
390
8.0
73
25.7
6.5
5.1
38.0
14
49
65
86
14.5
26.0
15.0
7.00
13.0
206
37.5-42.5
42
6
50
84662020
4020772093198
yes
no
14.06.2023
yes
557210
557210
4
yellow
black
2.0
3.0
M8 x 65
800
10.0
113
41.0
8.5
8.5
63.0
27
67
97
126
17.5
46.0
20.0
8.00
20.5
287
52 - 59
59
8
57
84662020
4020772093266
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表