目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6802 - Vertical acting toggle clamp with open clamping arm and vertical base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Vertical acting toggle clamps
Powered by
CAD模型選擇
{amf/scsp/901_senk/amf6802_assmtab.prj},{NB=AMF90233_0_18},{BESTNR=90233},{GR=3},{PDF=PDF},{HANDGRIFF=rot},{VERSCLR=1},{F1=1.4},{F2=2.5},{AS=M 8x45},{VERSA=845},{GEW=420},{WB=0},{W1=105},{W2=60},{A=8},{B=79},{C=20.0},{D=7.5},{E=36},{VB=18},{F=19},{H=48},{H1=200},{HWMIN=16.5},{HWMAX=25.0},{I=18},{K=7.5},{L=-},{L1=112},{L2=114},{M=41},{M1=-},{N=27},{O=6},{P=40},{CTN=84662020},{EAN=4020772090234},{PPATH=amf6802_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
W1
Angle ALPHA (α)
[°]
W2
Angle Alpha 2 (α2)
[°]
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
M1
[mm]
N
[mm]
O
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
90217
90217
1
red
0.8
1.1
M 5x30
120
95
0
5
39
16.0
4.5
18
6
29
109
6.0
12.5
10
5.5
-
61
59
23.5 - 25
-
19
5
27
84662020
4020772090210
yes
no
14.06.2023
yes
90225
90225
2
red
1.0
1.2
M 6x35
200
105
60
6
52
20.0
5.5
25
11
38
154
11.5
19.5
12
6.0
12.5
78
80
28.5 - 32
30 - 31
21
5
32
84662020
4020772090227
yes
no
14.06.2023
yes
90233
90233
3
red
1.4
2.5
M 8x45
420
105
60
8
79
20.0
7.5
36
19
48
200
16.5
25.0
18
7.5
-
112
114
41
-
27
6
40
84662020
4020772090234
yes
no
14.06.2023
yes
90241
90241
4
red
2.0
3.0
M 8x65
630
105
60
10
101
32.0
8.6
54
16
65
244
16.5
45.5
20
13.0
-
141
130
55.5
-
35
8
53
84662020
4020772090241
yes
no
14.06.2023
yes
90258
90258
5
red
3.0
5.0
M 12x80
1480
115
60
14
140
45.0
8.5
73
35
77
301
18.0
49.0
25
9.5
26.5 - 31.5
195
183
66
64
45
10
65
84662020
4020772090258
yes
no
14.06.2023
yes
90266
90266
6
red
3.5
5.5
M 12x110
2200
140
60
14
165
50.5
13.0
89
28
117
369
33.0
90.5
30
24.5
-
230
206
102
-
45
10
90
84662020
4020772090265
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6803 - Vertical acting toggle clamp with open clamping arm and angle ba...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6806 - Vertical toggle clamp with black handle with solid arm and verti...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6832 - Horizontal acting toggle clamp with open clamping arm and vertic...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6800 - Vertical acting toggle clamp with open clamping arm and horizont...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6805 - Vertical toggle clamp, clamping arm with fixed distance of clamp...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6804 - Vertical acting toggle clamp with solid arm and horizontal base
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6830 - Horizontal acting toggle clamp with open clamping arm and horizo...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6841 - Push-pull type toggle clamp with small angle base
AMF - ANDREAS MAIER Fellbach
07.02.2024
AMF 6833 - Horizontal acting toggle clamp with angle base
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6899 - Clamping arm extension
AMF - ANDREAS MAIER Fellbach
28.02.2024
AMF 6802S - Vertical toggle clamp with safety latch with open clamping arm ...
AMF - ANDREAS MAIER Fellbach
15.03.2024
AMF 6803NI - Vertical acting toggle clamp with angle base
AMF - ANDREAS MAIER Fellbach
15.03.2024
AMF 6896 - Clamping arm extension
AMF - ANDREAS MAIER Fellbach
28.02.2024
AMF 6844 - Push-Pull type toggle clamps
AMF - ANDREAS MAIER Fellbach
12.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表