目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6332S - Quick-action clamping nut without collar
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping bolts, nuts and washer
Powered by
CAD模型選擇
{amf/mesp/810_schraube_mutter/amf6332s.prj},{NB=AMF88559},{BESTNR=88559},{GR=M10},{FST=6},{F=39.4},{SW=22},{M=12.5},{GEW=23},{CTN=73181692},{EAN=4020772088552},{NDM=10.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
FST
Strength class
ⁿ/ₐ
F
Test force
[kN]
SW
Width across flats
[mm]
M
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
88146
88146
M6
6
13.5
16
9.0
10
73181692
4020772088149
yes
no
14.06.2023
yes
88534
88534
M8
6
24.9
19
10.5
15
73181692
4020772088538
yes
no
14.06.2023
yes
88559
88559
M10
6
39.4
22
12.5
23
73181692
4020772088552
yes
no
14.06.2023
yes
88567
88567
M12
6
59.0
27
15.0
44
73181692
4020772088569
yes
no
14.06.2023
yes
88575
88575
M16
6
109.9
34
16.0
68
73181699
4020772088576
yes
no
14.06.2023
yes
88583
88583
M20
6
176.4
41
22.0
85
73181699
4020772088583
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表