目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7600S - Ball-thrust bolt
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Power Clamps, Compact Clamp
Powered by
CAD模型選擇
{amf/mesp/706_kraftsp/amf7600s_assmtab.prj},{NB=AMF554214},{BESTNR=554214},{GR=32},{VERSKRAFTSP=32},{M1=M16},{NDM1=16},{L=55},{SW=8},{GEW=70},{CTN=84661038},{EAN=4020772003166},{PPATH=amf7600s_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
M1
[mm]
L
[mm]
SW
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
556408
556408
22
M12
43
6
30
84661038
4020772009267
yes
no
14.06.2023
yes
553353
553353
30
M16
62
8
80
84661038
4020772002244
yes
no
14.06.2023
yes
554214
554214
32
M16
55
8
70
84661038
4020772003166
yes
no
14.06.2023
yes
554215
554215
40
M20
65
10
128
84661038
4020772003173
yes
no
14.06.2023
yes
553441
553441
43
M20
80
10
165
84661038
4020772002268
yes
no
14.06.2023
yes
554216
554216
44 / 49
M24
93
12
275
84661038
4020772003180
yes
no
14.06.2023
yes
564669
564669
60
M24
105
12
320
84661038
4020772535155
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表