目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6959KL-xx-30 - Clamping arm
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Vertical link clamps and toggle clamps
Powered by
CAD模型選擇
{amf/hysp/620_he_ve_sp/amf6959kl-xx-30.prj},{NB=AMF325266 - 6959KL-20-30},{BESTNR=325266},{ARTNR=6959KL-20-30},{PDF=PDF},{F1=2.4},{F1X=8.4},{GR=20},{B=21.0},{C=27.5},{D=14},{E=10},{H=31},{H1=25},{H2=6},{H3=15},{H4=3},{H5=5},{K=31},{L=68},{P=20},{SW1=11},{SW2=11},{GEW=203},{VERS=2},{HBB1=10.0},{HBL3=17.0},{FS=5},{L1=9.500},{L2=11.500},{L4=23.500},{L5=26.500},{CTN=84662020},{EAN=4020772325268},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
F1
Clamping force at 100 bar
[kN]
F1X
Clamping force at 350 bar
[kN]
B
[mm]
C
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
K
[mm]
L
[mm]
P
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
325241
325241
6959KL-16-30
1.5
5.4
16.0
21.0
10
8
21
15
2
8
3
5
21
50
15
11
11
65
84662020
4020772325244
yes
no
14.06.2023
yes
325266
325266
6959KL-20-30
2.4
8.4
21.0
27.5
14
10
31
25
6
15
3
5
31
68
20
11
11
203
84662020
4020772325268
yes
no
14.06.2023
yes
325282
325282
6959KL-25-30
3.8
13.2
24.0
31.5
16
12
35
27
6
17
3
8
35
76
24
11
13
286
84662020
4020772325282
yes
no
14.06.2023
yes
325308
325308
6959KL-32-30
6.2
21.6
32.0
42.0
20
16
42
27
6
19
3
15
35
95
30
11
13
522
84662020
4020772325305
yes
no
14.06.2023
yes
325324
325324
6959KL-40-30
9.7
33.8
39.5
51.5
26
20
52
27
10
27
3
25
35
117
35
11
17
867
84662020
4020772325329
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表