目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6540V - Connecting links with spring cotter pin
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Chain Clamping Set
Powered by
CAD模型選擇
{amf/emsp/1106_sp/amf6540v.prj},{NB=AMF374827},{BESTNR=374827},{GR=16},{SPK=40},{B3=25},{N=21},{P=25.400},{GEW=75},{D=8.000},{B4=39.000},{R1=25.000},{S1=3.200},{DF=2.700},{CTN=84662020},{EAN=4020772374822},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
SPK
max. clamping force
[kN]
B3
[mm]
N
[mm]
P
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
374819
374819
12
15
13
14
15.875
15
84662020
4020772374815
yes
no
14.06.2023
yes
374827
374827
16
40
25
21
25.400
75
84662020
4020772374822
yes
no
14.06.2023
yes
376780
376780
20
75
29
26
31.750
115
84662020
4020772376789
yes
no
14.06.2023
yes
376806
376806
24
120
38
33
38.100
275
84662020
4020772376802
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表