目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6371AR - Gripping jaw, knurled
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Multiple-Clamping System 6371
Powered by
CAD模型選擇
{amf/emsp/1101_sp71/amf6371ar.prj},{NB=AMF266601},{BESTNR=266601},{ARTNR=6371-4106-50-09},{A=49},{AA=37},{B=9},{C=17},{L=0.0},{GEW=51},{TYP=1},{VERS=2},{D1=9.000},{D1T=6.000},{D2=5.500},{CTN=84662020},{EAN=4020772266608},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
[mm]
AA
[mm]
B
[mm]
C
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
300947
300947
6371-4105-50-04
49
37
4
17
21
84662020
4020772300944
yes
no
14.06.2023
yes
266601
266601
6371-4106-50-09
49
37
9
17
51
84662020
4020772266608
yes
no
14.06.2023
yes
300962
300962
6371-4115-80-04
78
63
4
22
46
84662020
4020772300968
yes
no
14.06.2023
yes
266882
266882
6371-4116-80-11
78
63
11
22
133
84662020
4020772266882
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表