目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7110DI-**xM** - Self-aligning pad with flat-faced ball, adjustable, plain
AMF - ANDREAS MAIER Fellbach
Block-clamping systems
Accessories
Powered by
CAD模型選擇
{amf/blksp/7110_zubehoer/amf7110di_assmtab.prj},{NB=AMF83949_0},{BESTNR=83949},{ARTNR=AMF 7110DI-20xM20},{PG=10},{GR=M20},{W=0},{G=20},{L=50},{H=27.3},{K=20.0},{SW1=30},{SW2=30},{BS=90},{MD=407},{GEW=275},{CTN=73181595},{EAN=4020772083946},{PPATH=amf7110di_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
PG
Product category
ⁿ/ₐ
GR
Size
ⁿ/ₐ
G
Thread
[mm]
L
[mm]
H
[mm]
K
Diameter
[mm]
SW1
[mm]
SW2
[mm]
BS
max. load static
[kN]
MD
Tightening torque max.
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
87866
87866
AMF 7110DI-12xM12
10
M12
12
35
15.7
8.6
17
17
15
82
55
73181595
4020772087869
yes
no
14.06.2023
yes
87882
87882
AMF 7110DI-16xM16
10
M16
16
40
20.7
10.5
24
24
25
206
128
73181595
4020772087883
yes
no
14.06.2023
yes
83949
83949
AMF 7110DI-20xM20
10
M20
20
50
27.3
20.0
30
30
90
407
275
73181595
4020772083946
yes
no
14.06.2023
yes
374454
374454
AMF 7110DIX- 8xM 8
7
M8
8
25
11.6
5.8
13
13
8
25
20
73181595
4020772374457
yes
no
14.06.2023
yes
73684
73684
AMF 7110DIX-12xM12
7
M12
12
35
15.7
8.6
17
17
15
82
55
73181595
4020772073688
yes
no
14.06.2023
yes
73718
73718
AMF 7110DIX-16xM16
7
M16
16
40
20.7
10.5
24
24
25
206
128
73181595
4020772073718
yes
no
14.06.2023
yes
73726
73726
AMF 7110DIX-20xM20
7
M20
20
50
27.3
20.0
30
30
90
407
275
73181595
4020772073725
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表