目錄: AirTAC
Created: 14.09.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
AirTAC
B07 TCM系列
AirTAC
氣動元件
行業產品
B07_系列
Powered by
CAD模型選擇
{airtac/pneumatic_equipment/industry_catalog/b07_series/b07_tcm_series.prj},{NB=B07-TCM40X25S(0)},{BS=40},{ST=25},{MG=S},{TT=},{POS=0},{A=66.0},{AB=22},{AC=44.0},{AD=12},{AE=6},{B=120},{BA=118},{C=54},{CA=44},{D=20},{DA=-1.5},{G=86},{J=4.5},{JA=3},{K=4},{KA=6},{KB=50},{L=M8X1.25},{LA=22.8},{LB=106},{LC=40},{LD=104},{LE=30},{M=11},{MA=7.5},{MB=22},{N=6.5},{P=PT1/8},{PA=18.0},{PB=38},{PC=14.0},{PD=14.0},{PE=13},{PF=10.0},{R=M8x1.25},{RA=16},{S=72},{U=10.5},{V=6.5},{W=5.5},{X=4.0},{Y=11.0},{Z=M8x1.25},{ZA=22},{PPATH=b07_tcm_series/assemblies/b07_tcm_asmtp.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
訂購碼
[mm]
BS
缸徑
[mm]
A
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AE
[mm]
B
[mm]
BA
[mm]
C
[mm]
CA
[mm]
D
[mm]
DA
[mm]
G
[mm]
J
[mm]
JA
[mm]
K
[mm]
KA
[mm]
KB
[mm]
KC
[mm]
L
[mm]
LA
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LE
[mm]
M
[mm]
MA
[mm]
MB
[mm]
MC
[mm]
N
[mm]
P
[mm]
PA
[mm]
PB
[mm]
PC
[mm]
PD
[mm]
PE
[mm]
PF
[mm]
R
[mm]
RA
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
ZA
[mm]
B07-TCM32X25S(0)
B07-TCM32X25S
32
59.5
22
37.5
12
6
112
110
48
44
20
5.0
78
4.5
3
4
6
42
33.000
M8X1.25
22.8
98
34
96
30
11
7.5
21
24
6.5
PT1/8
15.0
34
12.5
12.5
7
9.0
M8x1.25
16
63
10.5
6.5
5.5
3.5
9.5
M8x1.25
22
B07-TCM40X25S(0)
B07-TCM40X25S
40
66.0
22
44.0
12
6
120
118
54
44
20
-1.5
86
4.5
3
4
6
50
34.000
M8X1.25
22.8
106
40
104
30
11
7.5
22
24
6.5
PT1/8
18.0
38
14.0
14.0
13
10.0
M8x1.25
16
72
10.5
6.5
5.5
4.0
11.0
M8x1.25
22
B07-TCM50X25S(0)
B07-TCM50X25S
50
72.0
28
44.0
16
6
148
146
64
60
25
5.0
110
6.0
4
5
8
66
36.000
M10X1.5
25.0
130
46
130
40
14
9.0
24
24
8.5
PT1/4
21.5
47
12.0
14.0
9
11.0
M10x1.5
20
92
13.5
8.5
7.5
4.5
13.5
M10x1.5
28
B07-TCM63X25S(0)
B07-TCM63X25S
63
77.0
28
49.0
16
6
162
158
78
70
25
0.0
124
6.0
4
5
8
80
38.000
M10X1.5
25.0
142
58
130
50
14
9.0
24
28
8.5
PT1/4
28.0
55
16.5
16.5
14
13.5
M10x1.5
20
110
17.8
11.0
10.0
7.0
18.5
M10x1.5
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表