目錄: AirTAC
Created: 14.09.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
AirTAC
B02 ACQ系列
AirTAC
氣動元件
行業產品
B02_系列
Powered by
CAD模型選擇
{airtac/pneumatic_equipment/industry_catalog/b02_series/b02_acq_series.prj},{NB=B02-ACQ50X5+++(0)},{BS=50},{ST=5},{MG=},{RT=},{MT=},{TT=},{POS=0},{SW=},{SWN=},{B=64},{D=20},{BA=71.0},{H=17},{K=M8X1.25 thru.hole:6.8},{K1=8},{K2=6.8},{KB=50},{M=35},{P=1/4\"},{P1=13.157},{SROT1=27.5},{SROT2=207.5},{PPATH=b02_acq_series/assemblies/b02_acq_asmtp.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
訂購碼
[mm]
BS
缸徑
[mm]
A
[mm]
AB
[mm]
AC
[mm]
B
[mm]
D
[mm]
BA
[mm]
E
[mm]
EA
[mm]
H
[mm]
J
[mm]
JA
[mm]
K
[mm]
KA
[mm]
KB
[mm]
M
[mm]
MA
[mm]
P
[mm]
PA
[mm]
PB
[mm]
B02-ACQ32X5+++(0)
B02-ACQ32X5
32
35.0
12
23.0
45
16
49.5
M8X1.25
16
14
9.0
5.5
M6X1.0 thru.hole:5.2
17.0
34
22
3
1/8"
7.5
10.5
B02-ACQ40X5+++(0)
B02-ACQ40X5
40
41.5
12
29.5
53
16
57.0
M8X1.25
16
14
9.0
5.5
M6X1.0 thru.hole:5.2
17.0
40
28
3
1/8"
8.0
11.0
B02-ACQ50X5+++(0)
B02-ACQ50X5
50
43.5
13
30.5
64
20
71.0
M10X1.5
18
17
10.5
6.5
M8X1.25 thru.hole:6.8
22.0
50
35
3
1/4"
10.5
10.5
B02-ACQ63X5+++(0)
B02-ACQ63X5
63
49.0
13
36.0
77
20
84.0
M10X1.5
18
17
14.0
9.0
M10X1.5 thru.hole:8.5
28.5
60
35
3
1/4"
10.5
10.5
B02-ACQ80X5+++(0)
B02-ACQ80X5
80
58.5
15
43.5
98
25
104.0
M16X2.0
24
22
17.0
11.0
M12X1.75 thru.hole:10.4
35.5
77
43
3
3/8"
14.0
16.0
B02-ACQ100X5+++(0)
B02-ACQ100X5
100
70.0
17
53.0
117
32
123.5
M20X2.5
31
27
17.0
11.0
M12X1.75 thru.hole:10.4
35.5
94
59
3
3/8"
17.5
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表