目錄: AirTAC
Created: 14.09.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
AirTAC
GAR - 氣源處理源件(三聯件)
AirTAC
氣動元件
氣源處理組件
GA系列
Powered by
CAD模型選擇
{airtac/pneumatic_equipment/f_r_l_combination/ga_series/gar_series.prj},{NB=GAR30008S},{SERIES=300},{PS=08},{ST=S},{ACCE=},{GT=},{TT=},{NR=},{A=62.5},{AB=53},{AC=38},{B=82.5},{BA=41},{BC=41.5},{C=112.0},{D=M40X1.5},{FD=40},{K=6.5},{KA=40},{KB=8.0},{KC=46.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDER
[mm]
SERIES
[mm]
A
[mm]
AB
[mm]
AC
[mm]
B
[mm]
BA
[mm]
BC
[mm]
C
[mm]
D
[mm]
K
[mm]
KA
[mm]
KB
[mm]
KC
[mm]
P
[mm]
GAR20006S
GAR20006S
200
52.5
55
31
69.0
30
39.0
91.0
M33X1.5
5.4
34
15.4
45.0
1/8"
GAR30008S
GAR30008S
300
62.5
53
38
82.5
41
41.5
112.0
M40X1.5
6.5
40
8.0
46.0
1/4"
GAR40010S
GAR40010S
400
80.0
72
52
99.0
50
49.0
140.5
M55X2.0
8.5
55
11.0
53.0
3/8"
GAR50020S
GAR50020S
500
82.0
72
52
100.0
50
50.0
140.5
M55X2.0
8.5
55
11.0
53.0
3/4"
GAR60020S
GAR60020S
600
100.0
90
59
128.0
70
58.0
179.5
M62X1.5
11.0
66
13.0
73.5
3/4"
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表