Unidirectional valves Series VNR
AIR-tec-Vogel
Valves and solenoid valves
Automatic Valves
Powered by
CAD模型選擇
{air_tec_vogel/controllo/valvole_automatiche/serie_vnr.prj},{NB=VNR-843-07},{IDNR=},{MOD=VNR-843-07},{R=G1/4},{RNDM=13.157},{RKDM=11.445},{L=43.0},{SW=17},{D=20.0},{Q=1400},{P=0.2},{INFO=Infotext},{MODX=VNR-843-07},{VERS1=3.000},{L1=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
R
ⁿ/ₐ
L
[mm]
SW
[mm]
D
[mm]
Q
Nl/min
ⁿ/ₐ
P
bar
ⁿ/ₐ
VNR-205-M5
VNR-205-M5
M5
25.0
8
9.0
50
1
VNR-210-1/8
VNR-210-1/8
G1/8
34.0
13
15.0
600
0.2
VNR-843-07
VNR-843-07
G1/4
43.0
17
20.0
1400
0.2
VNR-238-3/8
VNR-238-3/8
G3/8
55.0
23
34.5
3000
0.02
VNR-212-1/2
VNR-212-1/2
G1/2
58.5
27
34.5
5800
0.02
VNR-234-3/4
VNR-234-3/4
G3/4
65.0
33
41.5
8000
0.06
VNR-201-01
VNR-201-01
G1
74.5
40
48.0
13000
0.06
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表