012.2 - Stub Flange JIS
agru
PURAD
PP-Pure Piping System
Fittings
Powered by
CAD模型選擇
{agru/purad/pp_pure_piping_system/fittings/012_2.prj},{NB=AGRU_72012209011_Stub Flange JIS_short spigot_PP Pure grey_90X8.2 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72012209011},{M=72012209011},{BILDCODE=012.2},{WEIGHT=0.293},{DIMENSIONLANG=90X8.2 SDR11 ISO S-5},{DURCHMESSER=90},{EXT_BEZ_1=Stub Flange JIS},{EXT_BEZ_2=short spigot},{MATERIAL=PP Pure grey},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=90.000},{IDA=3.000},{S=8.200},{L=82.000},{L3=40.000},{D3=105.000},{D4=129.000},{H=17.000},{X1=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
IDA
[Inch]
S
[mm]
L
Dimension L
[mm]
L3
[mm]
D3
[mm]
D4
[mm]
H
[mm]
AGRU_72012202011_Stub Fla...
72012202011
72012202011
012.2
0.014
20X1.9 SDR11 ISO S-5
20
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
20.000
0.500
1.900
52.000
30.000
27.000
45.000
7.000
AGRU_72012202511_Stub Fla...
72012202511
72012202511
012.2
0.026
25X2.3 SDR11 ISO S-5
25
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
25.000
0.750
2.300
52.000
25.000
33.000
58.000
9.000
AGRU_72012203211_Stub Fla...
72012203211
72012203211
012.2
0.041
32X2.9 SDR11 ISO S-5
32
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
32.000
1.000
2.900
50.000
25.000
40.000
68.000
10.000
AGRU_72012204011_Stub Fla...
72012204011
72012204011
012.2
0.059
40X3.7 SDR11 ISO S-5
40
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
40.000
1.250
3.700
52.000
24.000
50.000
78.000
11.000
AGRU_72012205011_Stub Fla...
72012205011
72012205011
012.2
0.078
50X4.6 SDR11 ISO S-5
50
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
50.000
1.500
4.600
53.000
22.000
61.000
84.000
12.000
AGRU_72012206311_Stub Fla...
72012206311
72012206311
012.2
0.115
63X5.8 SDR11 ISO S-5
63
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
63.000
2.000
5.800
50.000
20.000
75.000
99.000
14.000
AGRU_72012207511_Stub Fla...
72012207511
72012207511
012.2
0.159
75X6.8 SDR11 ISO S-5
75
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
75.000
2.500
6.800
50.500
18.000
89.000
119.000
16.000
AGRU_72012209011_Stub Fla...
72012209011
72012209011
012.2
0.293
90X8.2 SDR11 ISO S-5
90
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
90.000
3.000
8.200
82.000
40.000
105.000
129.000
17.000
AGRU_72012211011_Stub Fla...
72012211011
72012211011
012.2
0.441
110X10.0 SDR11 ISO S-5
110
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
110.000
4.000
10.000
82.000
38.000
125.000
154.000
18.000
AGRU_72012212511_Stub Fla...
72012212511
72012212511
012.2
0.509
125X11.4 SDR11 ISO S-5
125
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
125.000
4.500
11.400
82.000
38.000
132.000
154.000
25.000
AGRU_72012214011_Stub Fla...
72012214011
72012214011
012.2
0.775
140X12.7 SDR11 ISO S-5
140
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
140.000
5.000
12.700
92.000
37.000
155.000
185.000
25.000
AGRU_72012216011_Stub Fla...
72012216011
72012216011
012.2
0.980
160X14.6 SDR11 ISO S-5
160
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
160.000
6.000
14.600
92.000
38.000
175.000
212.000
25.000
AGRU_72012220011_Stub Fla...
72012220011
72012220011
012.2
1.935
200X18.2 SDR11 ISO S-5
200
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
200.000
8.000
18.200
114.000
40.000
232.000
265.000
32.000
AGRU_72012222511_Stub Fla...
72012222511
72012222511
012.2
1.860
225X20.5 SDR11 ISO S-5
225
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
225.000
9.000
20.500
113.000
52.000
235.000
265.000
32.000
AGRU_72012225011_Stub Fla...
72012225011
72012225011
012.2
3.224
250X22.7 SDR11 ISO S-5
250
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
250.000
10.000
22.700
130.000
58.000
285.000
320.000
35.000
AGRU_72012228011_Stub Fla...
72012228011
72012228011
012.2
3.132
280X25.4 SDR11 ISO S-5
280
Stub Flange JIS
short spigot
PP Pure grey
injection moulded
Butt + IR-welding
280.000
11.000
25.400
128.000
66.000
288.000
320.000
35.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表