目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/64201.prj},{NB=acton_642018X130},{REF=642018X130},{DXL=8x130},{MAT=Acier inoxydable A4},{IDNR=},{D=8.000},{L=130.000},{LG=102.000},{LF=1.020},{D3=6.466},{P=1.250},{S=6.000},{DK=13.000},{DA=9.200},{DS=8.000},{E=6.860},{K=8.000},{HM=28.000},{R=0.400},{T=4.000},{V=0.800},{DW=12.330},{W=3.300},{FORM=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
B
[mm]
Acton 642012X4
642012X4
2x4
Acier inoxydable A4
2.000
4.000
1.500
3.800
2.000
L
Acton 642012X5
642012X5
2x5
Acier inoxydable A4
2.000
5.000
1.500
3.800
2.000
L
Acton 642012X6
642012X6
2x6
Acier inoxydable A4
2.000
6.000
1.500
3.800
2.000
L
Acton 642012X8
642012X8
2x8
Acier inoxydable A4
2.000
8.000
1.500
3.800
2.000
L
Acton 642012X10
642012X10
2x10
Acier inoxydable A4
2.000
10.000
1.500
3.800
2.000
L
Acton 642012X12
642012X12
2x12
Acier inoxydable A4
2.000
12.000
1.500
3.800
2.000
L
Acton 642012X16
642012X16
2x16
Acier inoxydable A4
2.000
16.000
1.500
3.800
2.000
16
Acton 642012X20
642012X20
2x20
Acier inoxydable A4
2.000
20.000
1.500
3.800
2.000
16
Acton 642012,5X4
642012,5X4
2.5x4
Acier inoxydable A4
2.500
4.000
2.000
4.500
2.500
L
Acton 642012,5X5
642012,5X5
2.5x5
Acier inoxydable A4
2.500
5.000
2.000
4.500
2.500
L
Acton 642012,5X6
642012,5X6
2.5x6
Acier inoxydable A4
2.500
6.000
2.000
4.500
2.500
L
Acton 642012,5X8
642012,5X8
2.5x8
Acier inoxydable A4
2.500
8.000
2.000
4.500
2.500
L
Acton 642012,5X10
642012,5X10
2.5x10
Acier inoxydable A4
2.500
10.000
2.000
4.500
2.500
L
Acton 642012,5X12
642012,5X12
2.5x12
Acier inoxydable A4
2.500
12.000
2.000
4.500
2.500
L
Acton 642012,5X14
642012,5X14
2.5x14
Acier inoxydable A4
2.500
14.000
2.000
4.500
2.500
L
Acton 642012,5X16
642012,5X16
2.5x16
Acier inoxydable A4
2.500
16.000
2.000
4.500
2.500
L
Acton 642012,5X20
642012,5X20
2.5x20
Acier inoxydable A4
2.500
20.000
2.000
4.500
2.500
17
Acton 642013X5
642013X5
3x5
Acier inoxydable A4
3.000
5.000
2.500
5.500
3.000
L
Acton 642013X6
642013X6
3x6
Acier inoxydable A4
3.000
6.000
2.500
5.500
3.000
L
Acton 642013X8
642013X8
3x8
Acier inoxydable A4
3.000
8.000
2.500
5.500
3.000
L
Acton 642013X10
642013X10
3x10
Acier inoxydable A4
3.000
10.000
2.500
5.500
3.000
L
Acton 642013X12
642013X12
3x12
Acier inoxydable A4
3.000
12.000
2.500
5.500
3.000
L
Acton 642013X14
642013X14
3x14
Acier inoxydable A4
3.000
14.000
2.500
5.500
3.000
L
Acton 642013X16
642013X16
3x16
Acier inoxydable A4
3.000
16.000
2.500
5.500
3.000
L
Acton 642013X18
642013X18
3x18
Acier inoxydable A4
3.000
18.000
2.500
5.500
3.000
L
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表