目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62306 - Pan head chipboard screw cross recess Pozidrive - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à bois
Powered by
CAD模型選擇
{acton/vis_bois/62306.prj},{NB=acton_623064,5X30},{REF=623064,5X30},{MAT=Inox A2},{D=4.5},{D3=3.100},{K=3.00},{DK=9.00},{L=30},{B=0.000},{MZ=4.700},{REFX=62306}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
[mm]
K
[mm]
DK
[mm]
L
[mm]
Acton 623063X10
623063X10
Inox A2
3x10
3.0
2.20
6.00
10
Acton 623063X12
623063X12
Inox A2
3x12
3.0
2.20
6.00
12
Acton 623063X16
623063X16
Inox A2
3x16
3.0
2.20
6.00
16
Acton 623063X20
623063X20
Inox A2
3x20
3.0
2.20
6.00
20
Acton 623063X25
623063X25
Inox A2
3x25
3.0
2.20
6.00
25
Acton 623063X30
623063X30
Inox A2
3x30
3.0
2.20
6.00
30
Acton 623063,5X16
623063,5X16
Inox A2
3.5x16
3.5
2.60
7.00
16
Acton 623063,5X20
623063,5X20
Inox A2
3.5x20
3.5
2.60
7.00
20
Acton 623063,5X25
623063,5X25
Inox A2
3.5x25
3.5
2.60
7.00
25
Acton 623063,5X30
623063,5X30
Inox A2
3.5x30
3.5
2.60
7.00
30
Acton 623063,5X35
623063,5X35
Inox A2
3.5x35
3.5
2.60
7.00
35
Acton 623063,5X40
623063,5X40
Inox A2
3.5x40
3.5
2.60
7.00
40
Acton 623064X13
623064X13
Inox A2
4x13
4.0
3.00
8.00
13
Acton 623064X16
623064X16
Inox A2
4x16
4.0
3.00
8.00
16
Acton 623064X20
623064X20
Inox A2
4x20
4.0
3.00
8.00
20
Acton 623064X25
623064X25
Inox A2
4x25
4.0
3.00
8.00
25
Acton 623064X30
623064X30
Inox A2
4x30
4.0
3.00
8.00
30
Acton 623064X35
623064X35
Inox A2
4x35
4.0
3.00
8.00
35
Acton 623064X40
623064X40
Inox A2
4x40
4.0
3.00
8.00
40
Acton 623064X45
623064X45
Inox A2
4x45
4.0
3.00
8.00
45
Acton 623064X50
623064X50
Inox A2
4x50
4.0
3.00
8.00
50
Acton 623064X60
623064X60
Inox A2
4x60
4.0
3.00
8.00
60
Acton 623064X70
623064X70
Inox A2
4x70
4.0
3.00
8.00
70
Acton 623064,5X14
623064,5X14
Inox A2
4.5x14
4.5
3.00
9.00
14
Acton 623064,5X16
623064,5X16
Inox A2
4.5x16
4.5
3.00
9.00
16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表