目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/64604.prj},{NB=acton_646048},{REF=646048},{MAT=Acier inoxydable A4},{IDNR=},{NENN=M8},{D=8},{D1=6.647},{P=1.250},{DA=8.750},{DH=12.500},{DW=11.300},{X=2.500},{G2=0.000},{M=15},{M1=6.500},{S=13.0},{S1=13.0},{T=10.650},{FORM=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
S1
(on demand)
[mm]
Acton 646043
646043
Acier inoxydable A4
3
7
5.5
5.5
Acton 646044
646044
Acier inoxydable A4
4
8
7.0
7.0
Acton 646045
646045
Acier inoxydable A4
5
10
8.0
8.0
Acton 646046
646046
Acier inoxydable A4
6
12
10.0
10.0
Acton 646048
646048
Acier inoxydable A4
8
15
13.0
13.0
Acton 6460410
6460410
Acier inoxydable A4
10
18
17.0
16.0
Acton 6460412
6460412
Acier inoxydable A4
12
22
19.0
18.0
Acton 6460414
6460414
Acier inoxydable A4
14
25
22.0
21.0
Acton 6460416
6460416
Acier inoxydable A4
16
28
24.0
24.0
Acton 6460418
6460418
Acier inoxydable A4
18
32
27.0
27.0
Acton 6460420
6460420
Acier inoxydable A4
20
34
30.0
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表