目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62641 - Lubrificated Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/62641.prj},{NB=acton_6264112},{REF=6264112},{MAT=Acier inoxydable A4 L},{D=M12},{DX=12.0},{H=10.0},{S=19.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
-
ⁿ/ₐ
H
Height
[mm]
S
Wrench size
[mm]
Acton 626416
626416
Acier inoxydable A4 L
M6
5.0
10.0
Acton 626418
626418
Acier inoxydable A4 L
M8
6.5
13.0
Acton 6264110
6264110
Acier inoxydable A4 L
M10
8.0
17.0
Acton 6264112
6264112
Acier inoxydable A4 L
M12
10.0
19.0
Acton 6264114
6264114
Acier inoxydable A4 L
M14
11.0
22.0
Acton 6264116
6264116
Acier inoxydable A4 L
M16
13.0
24.0
Acton 6264118
6264118
Acier inoxydable A4 L
M18
15.0
27.0
Acton 6264120
6264120
Acier inoxydable A4 L
M20
16.0
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2MU - MEDIUM SIZED MACHINED WASHERS NFE 25-513MU Inox A1 / S.S 303 ou Ino...
FG INOX
16.02.2017
Reference 70500G5A - Plain washer normal type NFE 25513 100 HV - GEOMET® 50...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
EP22 Flanged Bushes mm - Flanged Bushes mm
GGB
13.03.2024
Reference 62102 - Hexagon head screw half thread - DIN 931 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 62505 - Plain washer large type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 64601 - Hexagon nut DIN 934 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64507 - Plain washer extra large type NFE 25513 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 215622 - Hexagon nut - Left handed metric pitch - Stainless steel A2...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Model 62641 - Lubrificated Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62622 - Hexagon nut left hand thread DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 70201 - PLAIN WASHER NORMAL TYPE ISO 7089 200 HV ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
TCEI - Vite a testa cilindrica con esagono incassato(UNI:5931 , DIN:912) - ...
CA-BE
03.11.2022
Reference 64505 - Plain washer large type NFE 25514 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 44101 - Rondelle plate moyenne M décolletée - Acier - Zn - NFE 25514
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表