目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62232 - Lifting eye screw - DIN 580 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Accessoires accastillage et architecture
Powered by
CAD模型選擇
{acton/accessoires_pour_cables_chaines/62232.prj},{NB=acton_6223210},{REF=6223210},{IDNR=},{D=M10},{D1=45},{D2=25},{D3=25},{L1=17.0},{H=45},{DX=10.000},{D33=8.160},{P=1.500},{C=8.000},{G=3.000},{DG=7.700},{K=10.000},{M=12.000},{R1=4.000},{R2=1.000},{R3=1.000},{MAT=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
D
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
H
[mm]
Acton 622326
622326
M6
28
16
20
13.0
28
Acton 622328
622328
M8
36
20
20
13.0
36
Acton 6223210
6223210
M10
45
25
25
17.0
45
Acton 6223212
6223212
M12
54
30
30
20.5
53
Acton 6223216
6223216
M16
63
35
35
27.0
62
Acton 6223220
6223220
M20
72
40
40
30.0
71
Acton 6223224
6223224
M24
90
50
50
36.0
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表