ACH550-CD 480V - Classic Bypass with Non-Fused Disconnect Switch
ABB
AC Drives
ACH550
480V
Powered by
CAD模型選擇
{abb/ac_drives/ach550/480/480_cd_asmtab.prj},{NB=ACH550-CD-045A-4},{HP=30},{BMD=ACH550-CD-045A-4},{AMPS=44},{BDF=R3},{TYPE=},{DR1=CX1-4},{DR3R=CX3R-3},{ALR=},{SS=},{PPATH=480_cd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
HP
Horsepower
ⁿ/ₐ
MD
Material Description
ⁿ/ₐ
AMPS
Amps
ⁿ/ₐ
BDF
Base Drive Frame
ⁿ/ₐ
DR
Dim. Ref.
ⁿ/ₐ
ACH550-CD-03A3-4-1
1
ACH550-CD-03A3-4-1
3.3
R1
CX1-1
ACH550-CD-03A3-4-1.5
1.5
ACH550-CD-03A3-4-1.5
3.3
R1
CX1-1
ACH550-CD-04A1-4
2
ACH550-CD-04A1-4
4.1
R1
CX1-1
ACH550-CD-06A9-4
3
ACH550-CD-06A9-4
6.9
R1
CX1-1
ACH550-CD-08A8-4
5
ACH550-CD-08A8-4
8.8
R1
CX1-1
ACH550-CD-012A-4
7.5
ACH550-CD-012A-4
12
R1
CX1-1
ACH550-CD-015A-4
10
ACH550-CD-015A-4
15
R2
CX1-2
ACH550-CD-023A-4
15
ACH550-CD-023A-4
23
R2
CX1-2
ACH550-CD-031A-4
20
ACH550-CD-031A-4
31
R3
CX1-4
ACH550-CD-038A-4
25
ACH550-CD-038A-4
38
R3
CX1-4
ACH550-CD-045A-4
30
ACH550-CD-045A-4
44
R3
CX1-4
ACH550-CD-059A-4
40
ACH550-CD-059A-4
59
R4
CX1-5
ACH550-CD-072A-4
50
ACH550-CD-072A-4
72
R4
CX1-5
ACH550-CD-078A-4
60
ACH550-CD-078A-4
77
R4
CX1-5
ACH550-CD-097A-4
75
ACH550-CD-097A-4
96
R4
CX1-6
ACH550-CD-125A-4
100
ACH550-CD-125A-4
124
R5
CX1-7
ACH550-CD-157A-4
125
ACH550-CD-157A-4
157
R6
CX1-10
ACH550-CD-180A-4
150
ACH550-CD-180A-4
180
R6
CX1-10
ACH550-CD-246A-4
200
ACH550-CD-246A-4
245
R6
CX1-11
ACH550-CD-316A-4
250
ACH550-CD-316A-4
316
R8
CX1-12
ACH550-CD-368A-4
300
ACH550-CD-368A-4
368
R8
CX1-13
ACH550-CD-414A-4
350
ACH550-CD-414A-4
414
R8
CX1-13
ACH550-CD-486A-4
400
ACH550-CD-486A-4
486
R8
CX1-13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表