目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-2081, 40-2080 - Adjustable Hinges
80/20
Metric
Panels & Doors
Powered by
CAD模型選擇
{8020/metric/panels_and_doors/25-2081_asmtab.prj},{NB=25-2081},{PN=25-2081},{MATB=Black Acetal},{MATP=Clear Polycarbonate},{A=36.58},{B=42.93},{C=31.75},{D=25.40},{E=12.70},{F=18.29},{G=12.70},{H=5.84},{J=6.86},{K=5.08},{W=.014},{PPATH=25-2081_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
MATB
Material of Body
ⁿ/ₐ
MATP
Material of Hinge Pins
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
K Dia.
[mm]
W
Weight
[kg]
25-2081
25-2081
Black Acetal
Clear Polycarbonate
36.58
42.93
31.75
25.40
12.70
18.29
12.70
5.84
6.86
5.08
.014
40-2080
40-2080
Black Acetal
Clear Polycarbonate
57.16
63.50
47.75
38.10
19.05
28.58
19.56
5.08
10.41
8.38
.045
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表