目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
3802, 3804, 3808, 3809, 3811, 3813, 3815, 3819 - Button Head Socket Cap Screws
80/20
Inch
Fastening Options
Powered by
CAD模型選擇
{8020/inch/fastening_options/3802.prj},{NB=3802},{THRD=M6},{FIN=Bright Zinc},{L=12.00},{A=10.50},{H=3.30},{H1=0.800},{J=4.00},{T=2.08},{R=5.920}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
THRD
Thread
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
[mm]
H
[mm]
J
[mm]
W
Weight
[lbs.]
3802
3802
M6
Bright Zinc
10.50
3.30
4.00
.007
3811
3811
M8
Bright Zinc
14.00
4.40
5.00
.015
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表