Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Sita
    Branch 87.5° - SitaPipe Stainless steel
    Sita
    Reduction - SitaPipe Stainless steel
    Sita
    Bend - SitaPipe Stainless steel
    Sita
    Expansion connection sleeve - SitaPipe Stainless steel
    Sita
    SitaCompact Fluid Vertical - Balcony and terrace drainage rainwater outlet
    Sita
    SitaDrain® Wood Rust-proof stainless steel - Drainage
    Sita
    Pipe - SitaPipe Stainless steel
    NORO
    Y-pieces, 45° - Branch pieces
    Sita
    Adapter eccentric - SitaPipe Stainless steel
    Sita
    SitaDrain® Terra Drainage - Rust-free stainless steel
    Sita
    SitaDrain® Terra Drainage - Galvanised steel
    Hoka
    T-piece 45° - HoKa Branch outlet (T-piece) with sockets 45°
    NORO
    Y-pieces, 30° - Branch pieces
    Schiedel
    Tee 45° - ICS 25
Previews
3D
2D
Download CAD models