90130
Molex
PCB Headers
2.54mm
C-Grid III
Powered by
CAD模型選擇
{molex/pcb_headers/2_54mm/c_grid_3/90130.prj},{NB=901301428},{SHA256=jdlvYNAWGD9+UyL3XCKAAzkSs3TDF888Ltm9KvvGwwA=},{INAME=07224__901301428},{PN=901301428},{DESC=C-Grid III Header, Dual Row, Vertical, Shrouded, Fully Loaded, 28 Circuits, Black, Flash Gold (Au) Selective Plating},{CIRCUITS=28},{CURRENT=3.0},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
901301106
901301106
C-Grid III Header, Dual R...
6
3.0
Tin
2
Vertical
Through Hole
901301108
901301108
C-Grid III Header, Dual R...
8
3.0
Tin
2
Vertical
Through Hole
901301110
901301110
C-Grid III Header, Dual R...
10
3.0
Tin
2
Vertical
Through Hole
901301112
901301112
C-Grid III Header, Dual R...
12
3.0
Tin
2
Vertical
Through Hole
901301114
901301114
C-Grid III Header, Dual R...
14
3.0
Tin
2
Vertical
Through Hole
901301116
901301116
C-Grid III Header, Dual R...
16
3.0
Tin
2
Vertical
Through Hole
901301118
901301118
C-Grid III Header, Dual R...
18
3.0
Tin
2
Vertical
Through Hole
901301120
901301120
C-Grid III Header, Dual R...
20
3.0
Tin
2
Vertical
Through Hole
901301124
901301124
C-Grid III Header, Dual R...
24
3.0
Tin
2
Vertical
Through Hole
901301126
901301126
C-Grid III Header, Dual R...
26
3.0
Tin
2
Vertical
Through Hole
901301128
901301128
C-Grid III Header, Dual R...
28
3.0
Tin
2
Vertical
Through Hole
901301130
901301130
C-Grid III Header, Dual R...
30
3.0
Tin
2
Vertical
Through Hole
901301132
901301132
C-Grid III Header, Dual R...
32
3.0
Tin
2
Vertical
Through Hole
901301134
901301134
C-Grid III Header, Dual R...
34
3.0
Tin
2
Vertical
Through Hole
901301136
901301136
C-Grid III Header, Dual R...
36
3.0
Tin
2
Vertical
Through Hole
901301138
901301138
C-Grid III Header, Dual R...
38
3.0
Tin
2
Vertical
Through Hole
901301140
901301140
C-Grid III Header, Dual R...
40
3.0
Tin
2
Vertical
Through Hole
901301144
901301144
C-Grid III Header, Dual R...
44
3.0
Tin
2
Vertical
Through Hole
901301150
901301150
C-Grid III Header, Dual R...
50
3.0
Tin
2
Vertical
Through Hole
901301206
901301206
C-Grid III Header, Dual R...
6
3.0
Gold
2
Vertical
Through Hole
901301208
901301208
C-Grid III Header, Dual R...
8
3.0
Gold
2
Vertical
Through Hole
901301210
901301210
C-Grid III Header, Dual R...
10
3.0
Gold
2
Vertical
Through Hole
901301212
901301212
C-Grid III Header, Dual R...
12
3.0
Gold
2
Vertical
Through Hole
901301214
901301214
C-Grid III Header, Dual R...
14
3.0
Gold
2
Vertical
Through Hole
901301216
901301216
C-Grid III Header, Dual R...
16
3.0
Gold
2
Vertical
Through Hole
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表