"8V" Section 5 Groove - Sheaves
Dodge
Belted Drives
V-Belt Sheaves
QD
8V QD Sheaves
Powered by
CAD模型選擇
{dodge/belted_drives/v_belt_sheaves/qd/8v_qd_sheaves/8v_groove_5_asmtab.prj},{NB=5-8V19.0-S-1-7/16},{OD=19.000},{DD=18.800},{H=0.59375000},{PREW=1},{L=4.500},{E=0.90625000},{WT=126},{TYPEHELP=1},{HELP=7},{BOLTLENGTH=4.500},{NDM=0.62500},{KDM=0.52700},{CB=0.68750000},{DRILL=0.68750000},{TL=1.00000},{BOLTHELP=0.5580},{BOLTHELP1=0.1200},{WASHERHELP=0.4980},{WASHERHELP1=0.06000},{A=1.0000},{B=5.1484},{C=1.0000},{D=19.000},{DM=3.188},{D1=16.000},{D2=7.875},{D3=0.25000},{D4=0.00000},{F=6.00000000},{G=0.2500},{J=0.7500},{K=2.00000},{K1=0.81300},{BC=6.2500},{RAD=40},{RAD1=0.000},{CHAMFER=0.04687500},{X=0.000},{Y=0.000},{X1=2.500},{X2=2.125},{S1=5.93000},{S2=1.50000},{PNH=5-8V19.0},{TYPE=1A},{BT=J},{MT=S},{BUSHB=1-7/16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
OD
O.D.
[Inch]
DD
Datum Dia.
[Inch]
PN
Part Number
ⁿ/ₐ
H
[Inch]
TYPE
Type
ⁿ/ₐ
BT
Bushing Type
ⁿ/ₐ
L
[Inch]
E
[Inch]
WT
Weight
[lbs]
F
[Inch]
5-8V12.5
12.500
12.300
5-8V12.5-1
1 1/16
1W
F
3.625
1 5/16
64
6
5-8V13.2
13.200
13.000
5-8V13.2-1
1 1/16
1W
F
3.625
1 5/16
75
6
5-8V14.0
14.000
13.800
5-8V14.0-1
1 1/16
1W
F
3.625
1 5/16
77
6
5-8V15.0
15.000
14.800
5-8V15.0-1
1 3/32
1W
F
3.625
1 9/32
87
6
5-8V16.0
16.000
15.800
5-8V16.0-1
1 3/32
1A
F
3.625
1 9/32
93
6
5-8V17.0
17.000
16.800
5-8V17.0-1-7/16
19/32
1A
J
4.500
29/32
105
6
5-8V18.0
18.000
17.800
5-8V18.0-1-7/16
19/32
1A
J
4.500
29/32
117
6
5-8V19.0
19.000
18.800
5-8V19.0-1-7/16
19/32
1A
J
4.500
29/32
126
6
5-8V20.0
20.000
19.800
5-8V20.0-1-7/16
19/32
1A
J
4.500
29/32
135
6
5-8V21.2
21.200
21.000
5-8V21.2-1-7/16
19/32
1A
J
4.500
29/32
160
6
5-8V22.4
22.400
22.200
5-8V22.4-1-15/16
5/16
2A
M
6.750
1 1/16
188
6
5-8V24.8
24.800
24.600
5-8V24.8-1-15/16
5/16
2A
M
6.750
1 1/16
266
6
5-8V30.0
30.000
29.800
5-8V30.0-1-15/16
5/16
2A
M
6.750
1 1/16
255
6
5-8V35.5
35.500
35.300
5-8V35.5-1-15/16
5/16
2A
M
6.750
1 1/16
391
6
5-8V40.0
40.000
39.800
5-8V40.0-1-15/16
5/16
2A
M
6.750
1 1/16
355
6
5-8V44.5
44.500
44.300
5-8V44.5-2-3/4
1 5/16
5A
N
8.125
13/16
538
6
5-8V53.0
53.000
52.800
5-8V53.0-2-3/4
1 5/16
5A
N
8.125
13/16
500
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表