目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
8Q
NIDEC COMPONENTS
Fujisoku Products
Lever&Rocker Switches
Powered by
CAD模型選擇
{copal/fujisoku_products/lever_rocker_switches/8q_asmtab.prj},{NB=8Q2011C-Z-140000050441},{CNSORDERNO1=8Q2011C-Z},{CODE=3011},{SF=ON-ON},{NOP=2},{RV=DC 20V 25mA Max.},{TS=Solder},{CS=Gold plated},{LR=140000050441},{DOK=Same as DXF},{DOKROT=12},{LRA='140000050441','Lever(White) : 140000050441', '140000050442','Lever(Red) : 140000050442', '140000050443','Lever(Black) : 140000050443', '140000050444','Lever(Gray) : 140000050444', '140000480524','Rocker(White) : 140000480524', '140000480525','Rocker(Red) : 140000480525', '140000480526','Rocker(Black) : 140000480526', '140000480527','Rocker(Gray) : 140000480527'},{PPATH=assemblies/8q_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SF
Switching Function
ⁿ/ₐ
NOP
Number of pole
ⁿ/ₐ
RV
Rated voltage
ⁿ/ₐ
TS
Terminal Style
ⁿ/ₐ
CS
Contact Specs
ⁿ/ₐ
8Q1011-Z-140000050441
8Q1011-Z-140000050441
ON-ON
1
AC 125V 6A Max. / AC 250V...
Solder
-
8Q1021-Z-140000050441
8Q1021-Z-140000050441
ON-OFF-ON
1
AC 125V 6A Max. / AC 250V...
Solder
-
8Q1021C-Z-140000050441
8Q1021C-Z-140000050441
ON-OFF-ON
1
DC 20V 25mA Max.
Solder
Gold plated
8Q1041-Z-140000050441
8Q1041-Z-140000050441
(ON)-OFF-(ON)
1
AC 125V 6A Max. / AC 250V...
Solder
-
8Q1051-Z-140000050441
8Q1051-Z-140000050441
ON-OFF-(ON)
1
AC 125V 6A Max. / AC 250V...
Solder
-
8Q1061-Z-140000050441
8Q1061-Z-140000050441
ON-(ON)
1
AC 125V 6A Max. / AC 250V...
Solder
-
8Q2011-Z-140000050441
8Q2011-Z-140000050441
ON-ON
2
AC 125V 6A Max. / AC 250V...
Solder
-
8Q2011C-Z-140000050441
8Q2011C-Z-140000050441
ON-ON
2
DC 20V 25mA Max.
Solder
Gold plated
8Q2021-Z-140000050441
8Q2021-Z-140000050441
ON-OFF-ON
2
AC 125V 6A Max. / AC 250V...
Solder
-
8Q2021C-Z-140000050441
8Q2021C-Z-140000050441
ON-OFF-ON
2
DC 20V 25mA Max.
Solder
Gold plated
8Q2041-Z-140000050441
8Q2041-Z-140000050441
(ON)-OFF-(ON)
2
AC 125V 6A Max. / AC 250V...
Solder
-
8Q2051-Z-140000050441
8Q2051-Z-140000050441
ON-OFF-(ON)
2
AC 125V 6A Max. / AC 250V...
Solder
-
8Q2061-Z-140000050441
8Q2061-Z-140000050441
ON-(ON)
2
AC 125V 6A Max. / AC 250V...
Solder
-
8Q3011-Z-140000050441
8Q3011-Z-140000050441
ON-ON
3
AC 125V 6A Max. / AC 250V...
Solder
-
8Q3021-Z-140000050441
8Q3021-Z-140000050441
ON-OFF-ON
3
AC 125V 6A Max. / AC 250V...
Solder
-
8Q4011-Z-140000050441
8Q4011-Z-140000050441
ON-ON
4
AC 125V 6A Max. / AC 250V...
Solder
-
8Q4021-Z-140000050441
8Q4021-Z-140000050441
ON-OFF-ON
4
AC 125V 6A Max. / AC 250V...
Solder
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表