您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
860 - Wipers
Hallite
Wipers
860
Metric
Powered by
CAD模型選擇
{hallite/wipers/860/mm/860m.prj},{NB=HALLITE 6950700},{CNSORDERNO=6950700},{VERSION=installed version},{DD1=55},{TOL1=-0.030 / -0.104},{D1=70},{TOL2=+0.046 / +0.000},{L1=5.0},{L2=8},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f9
[mm]
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance H8
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
HALLITE 6950520
6950520
installed version
8
-0.013 / -0.049
14
+0.033 / +0.000
3.5
5
HALLITE 6950530
6950530
installed version
12
-0.013 / -0.049
20
+0.033 / +0.000
4.0
6
HALLITE 6950000
6950000
installed version
15
-0.013 / -0.049
25
+0.033 / +0.000
5.0
7
HALLITE 6950010
6950010
installed version
16
-0.016 / -0.059
22
+0.033 / +0.000
3.0
4
HALLITE 6950020
6950020
installed version
18
-0.016 / -0.059
28
+0.033 / +0.000
5.0
7
HALLITE 6950540
6950540
installed version
18
-0.016 / -0.059
28
+0.033 / +0.000
7.0
10
HALLITE 6950550
6950550
installed version
20
-0.020 / -0.072
30
+0.033 / +0.000
4.0
6
HALLITE 6950030
6950030
installed version
20
-0.020 / -0.072
30
+0.033 / +0.000
5.0
8
HALLITE 6950560
6950560
installed version
20
-0.020 / -0.072
30
+0.033 / +0.000
7.0
10
HALLITE 6950570
6950570
installed version
22
-0.020 / -0.072
32
+0.033 / +0.000
5.0
8
HALLITE 6950040
6950040
installed version
25
-0.020 / -0.072
35
+0.039 / +0.000
5.0
8
HALLITE 6950580
6950580
installed version
25
-0.020 / -0.072
35
+0.039 / +0.000
7.0
10
HALLITE 6950050
6950050
installed version
25
-0.020 / -0.072
37
+0.039 / +0.000
6.0
9
HALLITE 6950060
6950060
installed version
28
-0.020 / -0.072
38
+0.039 / +0.000
5.0
8
HALLITE 6950590
6950590
installed version
28
-0.020 / -0.072
38
+0.039 / +0.000
7.0
10
HALLITE 6950070
6950070
installed version
30
-0.020 / -0.072
40
+0.039 / +0.000
5.0
8
HALLITE 6950600
6950600
installed version
30
-0.020 / -0.072
40
+0.039 / +0.000
7.0
10
HALLITE 6950080
6950080
installed version
30
-0.020 / -0.072
42
+0.039 / +0.000
6.0
9
HALLITE 6950090
6950090
installed version
32
-0.025 / -0.087
42
+0.039 / +0.000
5.0
8
HALLITE 6950610
6950610
installed version
32
-0.025 / -0.087
42
+0.039 / +0.000
7.0
10
HALLITE 6950620
6950620
installed version
32
-0.025 / -0.087
45
+0.039 / +0.000
5.0
8
HALLITE 6950630
6950630
installed version
32
-0.025 / -0.087
45
+0.039 / +0.000
7.0
10
HALLITE 6950640
6950640
installed version
35
-0.025 / -0.087
45
+0.039 / +0.000
4.0
6
HALLITE 6950100
6950100
installed version
35
-0.025 / -0.087
45
+0.039 / +0.000
7.0
10
HALLITE 6950110
6950110
installed version
35
-0.025 / -0.087
47
+0.039 / +0.000
7.0
10
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
605
Hallite
05.03.2024
506 - Bearings
Hallite
05.03.2024
601
Hallite
05.03.2024
621
Hallite
05.03.2024
R16 - PTFE Profiles
Hallite
02.06.2023
831 - Wipers
Hallite
05.03.2024
780
Hallite
02.06.2023
606 - Single Acting Piston Seals
Hallite
05.03.2024
860 - Wipers
Hallite
05.03.2024
610
Hallite
05.03.2024
864 - Wipers
Hallite
05.03.2024
33 - Wipers
Hallite
05.03.2024
38 - Wipers
Hallite
05.03.2024
16
Hallite
05.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表