您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
856T - 70 mm IO-Link Module io - 856T - 70 mm IO-Link Module
Rockwell Automation
Signaling
Control Tower Lights (50mm and 70mm Modular Designs)
Powered by
CAD模型選擇
{rockwellautomation/signaling/control_tower_lights_50_70_mm/856_70mm_io_link_module.prj},{NB=856T-B24LC},{DESC=IO-Link Module},{A=B - Black},{B=24 - 24V DC},{D=LC - Cap not included},{W=69.869},{H=77},{L=70.649}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
Housing Color
ⁿ/ₐ
B
Voltage
ⁿ/ₐ
D
Cap Option
ⁿ/ₐ
856T-B24LC_io
856T-B24LC
IO-Link Module
B - Black
24 - 24V DC
LC - Cap not included
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
856T 70mm Light Modules_light - 856T 70mm Light Modules
Rockwell Automation
13.05.2024
856T 70mm Power Modules_power - 856T 70mm Power Modules
Rockwell Automation
13.05.2024
856T 70mm Preassemble Bases_preassemble - 856T 70mm Preassemble Bases
Rockwell Automation
13.05.2024
856T 70mm Sound Modules_sound modules - 856T 70mm Sound Modules
Rockwell Automation
13.05.2024
856T 70mm Base Mounting Adapters_base mounting - 856T 70mm Base Mounting ...
Rockwell Automation
13.05.2024
Signal Tower BR50 stand, tube - Signal Tower
Pfannenberg
15.09.2022
855E 50mm Control Tower Bases - 855E 50mm Control Tower Bases
Rockwell Automation
17.05.2024
VAZ-CLAMP-70MM-90° - Indication/Operation
Pepperl+Fuchs
13.12.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表