You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
QA認證資訊
目錄: norelem
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
83000-10 - Inductive proximity switches threaded housing
norelem
Electromechanics
83000 Inductive sensors Safety switch Mechanical position switches
Inductive sensors
Powered by
CAD模型選擇
{norelem/elektromechanik/gruppe_83000/induktive_sensoren/83000-10.prj},{NB=83000-10-040},{L=59},{L1=50.0},{P=0},{SA=1.5},{STROM=200},{SFQAA=1000},{GEW=0.0191},{EAN=4059495219219},{NDM=8.0},{ST=1.00},{XN=6.7},{SW=13.0},{XA=0.4},{XB=6.5},{XC=5.8},{XD=1.8},{XE=0.0},{XF=2.0},{XG=5.0},{XH=0.2},{XI=6.9},{XJ=5.5},{XK=4.0},{XL=15.0},{XM=0.8},{TYP=1.000},{BEST=83000-10-040},{MATERIAL=Messing},{FORM=B},{G=M8x1},{G1=-},{WAS=PA 12},{AA=Steckverbinder 3-polig},{ANZAHLL=-},{BS=Infotext},{ROHS=Yes},{ZTN=85364100},{FILTER=NORELEM},{ZGT=LED-Anzeige},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
G
thread
[mm]
G1
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
P
Cable length
[mm]
WAS
Material active surface
ⁿ/ₐ
SA
Switching distance SN (mm)
[mm]
STROM
Electricity I max. (mA)
[Ma]
SFQAA
Switching frequency f (Hz)
[Hz]
AA
Connection type
ⁿ/ₐ
ANZAHLL
Number of conductors x conductor cross-section
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
83000-10-010X5000
83000-10-010X5000
Stainless steel
A
M8x1
-
30
0.0
5000
PBT
1.5
200
3000
PUR-cable
3 x 0,14 mm²
0.0716
Yes
85364100
4059495219189
31.12.2099
98% Warenverfügbarkeit. N...
83000-10-020
83000-10-020
Stainless steel
B
M8x1
-
45
34.5
0
PBT
2.0
200
1500
Connector 3-pin
-
0.0145
Yes
85364100
4059495219196
31.12.2099
98% Warenverfügbarkeit. N...
83000-10-030
83000-10-030
Stainless steel
B
M8x1
-
55
44.5
0
PBT
2.0
200
1500
Connector 3-pin
-
0.0160
Yes
85364100
4059495219202
31.12.2099
98% Warenverfügbarkeit. N...
83000-10-040
83000-10-040
brass
B
M8x1
-
59
50.0
0
PA 12
1.5
200
1000
Connector 3-pin
-
0.0191
Yes
85364100
4059495219219
31.12.2099
98% Warenverfügbarkeit. N...
83000-10-050
83000-10-050
brass
B
M8x1
-
59
50.0
0
PA 12
2.0
200
700
Connector 3-pin
-
0.0199
Yes
85364100
4059495219226
31.12.2099
98% Warenverfügbarkeit. N...
83000-10-060
83000-10-060
brass
B
M12x1
-
65
50.0
0
PA 12
2.0
200
1200
Connector 3-pin
-
0.0336
Yes
85364100
4059495219233
31.12.2099
98% Warenverfügbarkeit. N...
83000-10-070
83000-10-070
brass
B
M12x1
-
65
50.0
0
PA 12
4.0
200
500
Connector 3-pin
-
0.0340
Yes
85364100
4059495219240
31.12.2099
98% Warenverfügbarkeit. N...
83000-10-080X300
83000-10-080X300
Stainless steel
C
M5x0,5
M8x1
27
0.0
300
PBT
0.8
100
5000
Connector 3-pin
-
0.0139
Yes
85364100
4059495710037
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表